Part Number |
Thread Type |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|
| KW-M25F | N/A Right Hand | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| KG-M25F | N/A Left Hand | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| KW-M25Z | N/A Right Hand | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| KG-M25Z | N/A Left Hand | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| KW-M30 | N/A Right Hand | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| KG-M30 | N/A Left Hand | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| KW-M30F | N/A Right Hand | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| KG-M30F | N/A Left Hand | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| KW-M30Z | N/A Right Hand | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| KG-M30Z | N/A Left Hand | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|