COMPANY HEADER
Print Back
  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.
AM-M & AB-M Image
AM-M & AB-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-M8Z N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
AMF-M10 N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 50,227 N N/A CAD Icon (for items table)
ABF-M10 N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 50,227 N N/A CAD Icon (for items table)
AMF-M10F N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
ABF-M10F N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
AMF-M10Z N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
ABF-M10Z N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M10 N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 50,227 N N/A CAD Icon (for items table)
AB-M10 N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 50,227 N N/A CAD Icon (for items table)
AM-M10F N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M10F N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M10Z N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M10Z N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AMF-M12 N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 44,490 N N/A CAD Icon (for items table)
ABF-M12 N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 44,490 N N/A CAD Icon (for items table)
AMF-M12F N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
ABF-M12F N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
AMF-M12Z N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
ABF-M12Z N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M12 N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 44,490 N N/A CAD Icon (for items table)
AB-M12 N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 44,490 N N/A CAD Icon (for items table)
AM-M12F N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M12F N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M12Z N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M12Z N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5