COMPANY HEADER
Print Back
  • Body - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-M5Z = Zerk Type Fitting AM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-M5T.
AM-M & AB-M Image
AM-M & AB-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

AB-M18 N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A 100,738 N N/A CAD Icon (for items table)
AM-M18F N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M18F N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M18Z N/A Right Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M18Z N/A Left Hand N/A 18.000 mm N/A 23.00 mm N/A 16.25 mm N/A 72.00 mm N/A 42.00 mm N/A 44.00 mm N/A M18 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AMF-M20 N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
ABF-M20 N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A 120,212 N N/A CAD Icon (for items table)
AMF-M20F N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
ABF-M20F N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AMF-M20Z N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
ABF-M20Z N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M20 N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AB-M20 N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A 120,212 N N/A CAD Icon (for items table)
AM-M20F N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M20F N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M20Z N/A Right Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M20Z N/A Left Hand N/A 20.000 mm N/A 25.00 mm N/A 18.00 mm N/A 78.00 mm N/A 46.00 mm N/A 47.00 mm N/A M20 x 2.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M22 N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AB-M22 N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A 137,099 N N/A CAD Icon (for items table)
AM-M22F N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M22F N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M22Z N/A Right Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AB-M22Z N/A Left Hand N/A 22.000 mm N/A 28.00 mm N/A 19.50 mm N/A 86.00 mm N/A 50.00 mm N/A 51.00 mm N/A M22 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
AM-M25 N/A Right Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
AB-M25 N/A Left Hand N/A 25.000 mm N/A 31.00 mm N/A 22.00 mm N/A 95.00 mm N/A 60.00 mm N/A 57.00 mm N/A M24 x 2.0 N/A 251,780 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5