Part Number |
Thread Type |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|
| AM-M25F | N/A Right Hand | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AB-M25F | N/A Left Hand | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AM-M25Z | N/A Right Hand | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AB-M25Z | N/A Left Hand | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AM-M30 | N/A Right Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AB-M30 | N/A Left Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AM-M30F | N/A Right Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AB-M30F | N/A Left Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AM-M30Z | N/A Right Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AB-M30Z | N/A Left Hand | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|