Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CW-M3 | N/A Right Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.25 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 5,746 N |
N/A |
| CG-M3 | N/A Left Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.25 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 5,746 N |
N/A |
| CW-M5 | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 5.75 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 8,247 N |
N/A |
| CG-M5 | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 5.75 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 8,247 N |
N/A |
| CW-M6 | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 11,895 N |
N/A |
| CG-M6 | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 11,895 N |
N/A |
| CW-M6F | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A |
| CG-M6F | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A |
| CW-M6Z | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A |
| CG-M6Z | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 6.25 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A |
| CW-M8 | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 15,190 N |
N/A |
| CG-M8 | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 15,190 N |
N/A |
| CW-M8F | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A |
| CG-M8F | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A |
| CW-M8Z | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A |
| CG-M8Z | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.00 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A |
| CW-M10 | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A 22,750 N |
N/A |
| CG-M10 | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A 22,750 N |
N/A |
| CW-M10F | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A |
| CG-M10F | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A |
| CW-M10Z | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A |
| CG-M10Z | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 9.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A Consult Engineering Department |
N/A |
| CW-M12 | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A 25,819 N |
N/A |
| CG-M12 | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A 25,819 N |
N/A |
| CW-M12F | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 10.75 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A Consult Engineering Department |
N/A |