COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-M6Z = Zerk Type Fitting CW-M6F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
CW-M & CG-M Image
CW-M & CG-M Dimensional Drawing
Unit of Measure
1 2 3 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

CW-M3 N/A Right Hand N/A M3 x 0.5 N/A 5,746 N N/A CAD Icon (for items table)
CG-M3 N/A Left Hand N/A M3 x 0.5 N/A 5,746 N N/A CAD Icon (for items table)
CW-M5 N/A Right Hand N/A M5 x 0.8 N/A 8,247 N N/A CAD Icon (for items table)
CG-M5 N/A Left Hand N/A M5 x 0.8 N/A 8,247 N N/A CAD Icon (for items table)
CW-M6 N/A Right Hand N/A M6 x 1.0 N/A 11,895 N N/A CAD Icon (for items table)
CG-M6 N/A Left Hand N/A M6 x 1.0 N/A 11,895 N N/A CAD Icon (for items table)
CW-M6F N/A Right Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CG-M6F N/A Left Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CW-M6Z N/A Right Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CG-M6Z N/A Left Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
CW-M8 N/A Right Hand N/A M8 x 1.25 N/A 15,190 N N/A CAD Icon (for items table)
CG-M8 N/A Left Hand N/A M8 x 1.25 N/A 15,190 N N/A CAD Icon (for items table)
CW-M8F N/A Right Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
CG-M8F N/A Left Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
CW-M8Z N/A Right Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
CG-M8Z N/A Left Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
CW-M10 N/A Right Hand N/A M10 x 1.5 N/A 22,750 N N/A CAD Icon (for items table)
CG-M10 N/A Left Hand N/A M10 x 1.5 N/A 22,750 N N/A CAD Icon (for items table)
CW-M10F N/A Right Hand N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CG-M10F N/A Left Hand N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CW-M10Z N/A Right Hand N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CG-M10Z N/A Left Hand N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
CW-M12 N/A Right Hand N/A M12 x 1.75 N/A 25,819 N N/A CAD Icon (for items table)
CG-M12 N/A Left Hand N/A M12 x 1.75 N/A 25,819 N N/A CAD Icon (for items table)
CW-M12F N/A Right Hand N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
1 2 3