Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CW-M20Z | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|
| CG-M20Z | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 16.25 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A
|