Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM-M3 | N/A Right Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 27.00 mm | N/A 12.50 mm | N/A 15.00 mm | N/A M3 x 0.5 | N/A 1,775 N |
N/A
|
| MB-M3 | N/A Left Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 27.00 mm | N/A 12.50 mm | N/A 15.00 mm | N/A M3 x 0.5 | N/A 1,775 N |
N/A
|
| MM-M5 | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A 5,168 N |
N/A
|
| MB-M5 | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A 5,168 N |
N/A
|
| MM-M5F | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| MB-M5F | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| MM-M5Z | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| MB-M5Z | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 33.00 mm | N/A 16.00 mm | N/A 20.00 mm | N/A M5 x 0.8 | N/A Consult Engineering Department |
N/A
|
| MM-M6 | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A 7,296 N |
N/A
|
| MB-M6 | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A 7,296 N |
N/A
|
| MM-M6F | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MB-M6F | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MM-M6Z | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MB-M6Z | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 36.00 mm | N/A 19.00 mm | N/A 22.00 mm | N/A M6 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MMF-M8 | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.0 | N/A 13,591 N |
N/A
|
| MBF-M8 | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.0 | N/A 13,591 N |
N/A
|
| MMF-M8F | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MBF-M8F | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MMF-M8Z | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MBF-M8Z | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.0 | N/A Consult Engineering Department |
N/A
|
| MM-M8 | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A 13,591 N |
N/A
|
| MB-M8 | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A 13,591 N |
N/A
|
| MM-M8F | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|
| MB-M8F | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|
| MM-M8Z | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 42.00 mm | N/A 22.25 mm | N/A 25.00 mm | N/A M8 x 1.25 | N/A Consult Engineering Department |
N/A
|