COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
MM-M & MB-M Image
MM-M & MB-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

MM-M3 N/A Right Hand N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
MB-M3 N/A Left Hand N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
MM-M5 N/A Right Hand N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
MB-M5 N/A Left Hand N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
MM-M5F N/A Right Hand N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-M5F N/A Left Hand N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-M5Z N/A Right Hand N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-M5Z N/A Left Hand N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-M6 N/A Right Hand N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
MB-M6 N/A Left Hand N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
MM-M6F N/A Right Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-M6F N/A Left Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-M6Z N/A Right Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-M6Z N/A Left Hand N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MMF-M8 N/A Right Hand N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
MBF-M8 N/A Left Hand N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
MMF-M8F N/A Right Hand N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MBF-M8F N/A Left Hand N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MMF-M8Z N/A Right Hand N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MBF-M8Z N/A Left Hand N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-M8 N/A Right Hand N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
MB-M8 N/A Left Hand N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
MM-M8F N/A Right Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
MB-M8F N/A Left Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
MM-M8Z N/A Right Hand N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5