Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MB-M18 | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A 41,303 N |
N/A |
| MM-M18F | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A |
| MB-M18F | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A |
| MM-M18Z | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A |
| MB-M18Z | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A Consult Engineering Department |
N/A |
| MMF-M20 | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A 50,952 N |
N/A |
| MBF-M20 | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A 50,952 N |
N/A |
| MMF-M20F | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A |
| MBF-M20F | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A |
| MMF-M20Z | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A |
| MBF-M20Z | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 1.5 | N/A Consult Engineering Department |
N/A |
| MM-M20 | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A 50,952 N |
N/A |
| MB-M20 | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A 50,952 N |
N/A |
| MM-M20F | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A |
| MB-M20F | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A |
| MM-M20Z | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A |
| MB-M20Z | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 78.00 mm | N/A 46.00 mm | N/A 47.00 mm | N/A M20 x 2.5 | N/A Consult Engineering Department |
N/A |
| MM-M22 | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A 56,238 N |
N/A |
| MB-M22 | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A 56,238 N |
N/A |
| MM-M22F | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A |
| MB-M22F | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A |
| MM-M22Z | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A |
| MB-M22Z | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 51.00 mm | N/A M22 x 1.5 | N/A Consult Engineering Department |
N/A |
| MM-M25 | N/A Right Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 57.00 mm | N/A M24 x 2.0 | N/A 104,435 N |
N/A |
| MB-M25 | N/A Left Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 57.00 mm | N/A M24 x 2.0 | N/A 104,435 N |
N/A |