Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KMF-M14 | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 1.5 | N/A 29,840 N |
N/A
|
| KBF-M14 | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 1.5 | N/A 29,840 N |
N/A
|
| KMF-M14F | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KBF-M14F | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KMF-M14Z | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KBF-M14Z | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KM-M14 | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A 29,840 N |
N/A
|
| KB-M14 | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A 29,840 N |
N/A
|
| KM-M14F | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KB-M14F | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KM-M14Z | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KB-M14Z | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 60.00 mm | N/A 34.75 mm | N/A 36.00 mm | N/A M14 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KMF-M16 | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 1.5 | N/A 32,223 N |
N/A
|
| KBF-M16 | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 1.5 | N/A 32,223 N |
N/A
|
| KMF-M16F | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KBF-M16F | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KMF-M16Z | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KBF-M16Z | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 1.5 | N/A Consult Engineering Department |
N/A
|
| KM-M16 | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A 32,223 N |
N/A
|
| KB-M16 | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A 32,223 N |
N/A
|
| KM-M16F | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KB-M16F | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KM-M16Z | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KB-M16Z | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 66.00 mm | N/A 38.00 mm | N/A 40.00 mm | N/A M16 x 2.0 | N/A Consult Engineering Department |
N/A
|
| KM-M18 | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 72.00 mm | N/A 42.00 mm | N/A 44.00 mm | N/A M18 x 1.5 | N/A 41,303 N |
N/A
|