COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
KM-M & KB-M Image
KM-M & KB-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-M25F N/A Right Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
KB-M25F N/A Left Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
KM-M25Z N/A Right Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
KB-M25Z N/A Left Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
KM-M30 N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
KB-M30 N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
KM-M30F N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
KB-M30F N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
KM-M30Z N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
KB-M30Z N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5