Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel, heat treated - hard chrome plated.
  • Race - Alloy steel - heat treated - protective coated for corrosion resistance.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KM-M5Z = Zerk Type Fitting KM-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Indentation on bottom of shank identifies metric thread.
KM-M & KB-M Image
KM-M & KB-M Dimensional Drawing
Unit of Measure
1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

KM-M3 N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
KB-M3 N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 1,775 N N/A CAD Icon (for items table)
KM-M5 N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
KB-M5 N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 5,168 N N/A CAD Icon (for items table)
KM-M5F N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M5F N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M5Z N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M5Z N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M6 N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
KB-M6 N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 7,296 N N/A CAD Icon (for items table)
KM-M6F N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M6F N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M6Z N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M6Z N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KMF-M8 N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
KBF-M8 N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 13,591 N N/A CAD Icon (for items table)
KMF-M8F N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KBF-M8F N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KMF-M8Z N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KBF-M8Z N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M8 N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
KB-M8 N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 13,591 N N/A CAD Icon (for items table)
KM-M8F N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M8F N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M8Z N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M8Z N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KMF-M10 N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table)
KBF-M10 N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 20,603 N N/A CAD Icon (for items table)
KMF-M10F N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KBF-M10F N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KMF-M10Z N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KBF-M10Z N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M10 N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table)
KB-M10 N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 20,603 N N/A CAD Icon (for items table)
KM-M10F N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M10F N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M10Z N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M10Z N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A Consult Engineering Department N/A CAD Icon (for items table)
KMF-M12 N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table)
KBF-M12 N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 18,215 N N/A CAD Icon (for items table)
KMF-M12F N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KBF-M12F N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KMF-M12Z N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KBF-M12Z N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M12 N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table)
KB-M12 N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 18,215 N N/A CAD Icon (for items table)
KM-M12F N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M12F N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
KM-M12Z N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
KB-M12Z N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
1 2 3