Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MW-M25F | N/A Right Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| MG-M25F | N/A Left Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| MW-M25Z | N/A Right Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| MG-M25Z | N/A Left Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 104,435 N |
N/A
|
| MW-M30 | N/A Right Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| MG-M30 | N/A Left Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| MW-M30F | N/A Right Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| MG-M30F | N/A Left Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| MW-M30Z | N/A Right Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|
| MG-M30Z | N/A Left Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 147,238 N |
N/A
|