COMPANY HEADER
Print Back
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance.
  • Left-hand threaded units have an identification groove near end of shank.
  • Groove near middle of shank identifies metric thread.
  • Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-M5Z = Zerk Type Fitting MW-M5F = Flush Type Fitting.
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-M5T.
MW-M & MG-M Image
MW-M & MG-M Dimensional Drawing
Unit of Measure
1 2 3 4 5 

Part Number

Thread Type

Thread Size

Ultimate Radial Static Load Capacity

CAD

MW-M25F N/A Right Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MG-M25F N/A Left Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MW-M25Z N/A Right Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MG-M25Z N/A Left Hand N/A M24 x 2.0 N/A 104,435 N N/A CAD Icon (for items table)
MW-M30 N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MG-M30 N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MW-M30F N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MG-M30F N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MW-M30Z N/A Right Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
MG-M30Z N/A Left Hand N/A M30 x 2.0 N/A 147,238 N N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5