COMPANY HEADER
Print Back
  • Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance - PTFE lined.
  • Note 1: GE15ET-2RS - GE120ET-2RS are single fracture race bearings, GE140XT-2RS and GE160XT-2RS are double fracture race bearings.
  • Note 2: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be retored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
GE..ET-2RS Sealed Image
Unit of Measure
1 

Part Number

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

GE15ET-2RS N/A 8 º N/A 79 kN N/A CAD Icon (for items table)
GE17ET-2RS N/A 10 º N/A 100 kN N/A CAD Icon (for items table)
GE20ET-2RS N/A 9 º N/A 139 kN N/A CAD Icon (for items table)
GE25ET-2RS N/A 7 º N/A 225 kN N/A CAD Icon (for items table)
GE30ET-2RS N/A 6 º N/A 290 kN N/A CAD Icon (for items table)
GE35ET-2RS N/A 6 º N/A 375 kN N/A CAD Icon (for items table)
GE40ET-2RS N/A 7 º N/A 465 kN N/A CAD Icon (for items table)
GE45ET-2RS N/A 7 º N/A 600 kN N/A CAD Icon (for items table)
GE50ET-2RS N/A 6 º N/A 735 kN N/A CAD Icon (for items table)
GE60ET-2RS N/A 6 º N/A 1,150 kN N/A CAD Icon (for items table)
GE70ET-2RS N/A 6 º N/A 1,470 kN N/A CAD Icon (for items table)
GE80ET-2RS N/A 6 º N/A 1,890 kN N/A CAD Icon (for items table)
GE90ET-2RS N/A 5 º N/A 2,300 kN N/A CAD Icon (for items table)
GE100ET-2RS N/A 7 º N/A 2,860 kN N/A CAD Icon (for items table)
GE110ET-2RS N/A 6 º N/A 3,080 kN N/A CAD Icon (for items table)
GE120ET-2RS N/A 6 º N/A 4,480 kN N/A CAD Icon (for items table)
GE140XT-2RS N/A 7 º N/A 5,040 kN N/A CAD Icon (for items table)
GE160XT-2RS N/A 8 º N/A 6,400 kN N/A CAD Icon (for items table)
Unit of Measure
1