COMPANY HEADER
Print Back
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
GEW…ES Series Spherical Bearings
Unit of Measure
1 2 

Part Number

Type

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW63ES N/A Open N/A 4 º N/A 1,260 kN N/A CAD Icon (for items table)
GEEW63ES-2RS N/A Sealed N/A 4 º N/A 1,260 kN N/A CAD Icon (for items table)
GEEW70ES N/A Open N/A 4 º N/A 1,560 kN N/A CAD Icon (for items table)
GEEW70ES-2RS N/A Sealed N/A 4 º N/A 1,560 kN N/A CAD Icon (for items table)
GEEW80ES N/A Open N/A 4 º N/A 2,000 kN N/A CAD Icon (for items table)
GEEW80ES-2RS N/A Sealed N/A 4 º N/A 2,000 kN N/A CAD Icon (for items table)
GEEW90ES N/A Open N/A 4 º N/A 2,440 kN N/A CAD Icon (for items table)
GEEW90ES-2RS N/A Sealed N/A 4 º N/A 2,440 kN N/A CAD Icon (for items table)
GEEW100ES N/A Open N/A 4 º N/A 3,030 kN N/A CAD Icon (for items table)
GEEW100ES-2RS N/A Sealed N/A 4 º N/A 3,030 kN N/A CAD Icon (for items table)
GEEW110ES N/A Open N/A 4 º N/A 3,270 kN N/A CAD Icon (for items table)
GEEW110ES-2RS N/A Sealed N/A 4 º N/A 3,270 kN N/A CAD Icon (for items table)
GEEW125ES N/A Open N/A 4 º N/A 4,750 kN N/A CAD Icon (for items table)
GEEW125ES-2RS N/A Sealed N/A 4 º N/A 4,750 kN N/A CAD Icon (for items table)
GEEW160ES N/A Open N/A 4 º N/A 6,800 kN N/A CAD Icon (for items table)
GEEW160ES-2RS N/A Sealed N/A 4 º N/A 6,800 kN N/A CAD Icon (for items table)
GEEW200ES N/A Open N/A 4 º N/A 10,600 kN N/A CAD Icon (for items table)
GEEW200ES-2RS N/A Sealed N/A 4 º N/A 10,600 kN N/A CAD Icon (for items table)
GEEW250ES N/A Open N/A 4 º N/A 17,800 kN N/A CAD Icon (for items table)
GEEW250ES-2RS N/A Sealed N/A 4 º N/A 17,800 kN N/A CAD Icon (for items table)
GEEW320ES N/A Open N/A 4 º N/A 30,500 kN N/A CAD Icon (for items table)
GEEW320ES-2RS N/A Sealed N/A 4 º N/A 30,500 kN N/A CAD Icon (for items table)
Unit of Measure
1 2