Print Back
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
GEW…ES Series Spherical Bearings
Unit of Measure
1 

Part Number

Type

B - Ball Bore Dia. Max.

D - Race Outside Dia. Max.

W - Ball Width Max.

H - Race Width Max.

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW12ES N/A Open N/A 12.018 mm N/A 22.000 mm N/A 12.00 mm N/A 7.00 mm N/A 4 º N/A 53 kN N/A CAD Icon (for items table)
GEEW15ES N/A Open N/A 15.018 mm N/A 26.000 mm N/A 15.00 mm N/A 9.00 mm N/A 5 º N/A 84 kN N/A CAD Icon (for items table)
GEEW15ES-2RS N/A Sealed N/A 15.018 mm N/A 26.000 mm N/A 15.00 mm N/A 9.00 mm N/A 5 º N/A 84 kN N/A CAD Icon (for items table)
GEEW16ES N/A Open N/A 16.018 mm N/A 28.000 mm N/A 16.00 mm N/A 9.00 mm N/A 4 º N/A 85 kN N/A CAD Icon (for items table)
GEEW16ES-2RS N/A Sealed N/A 16.018 mm N/A 28.000 mm N/A 16.00 mm N/A 9.00 mm N/A 4 º N/A 85 kN N/A CAD Icon (for items table)
GEEW17ES N/A Open N/A 17.018 mm N/A 30.000 mm N/A 17.00 mm N/A 10.00 mm N/A 7 º N/A 106 kN N/A CAD Icon (for items table)
GEEW17ES-2RS N/A Sealed N/A 17.018 mm N/A 30.000 mm N/A 17.00 mm N/A 10.00 mm N/A 7 º N/A 106 kN N/A CAD Icon (for items table)
GEEW20ES N/A Open N/A 20.021 mm N/A 35.000 mm N/A 20.00 mm N/A 12.00 mm N/A 4 º N/A 146 kN N/A CAD Icon (for items table)
GEEW20ES-2RS N/A Sealed N/A 20.021 mm N/A 35.000 mm N/A 20.00 mm N/A 12.00 mm N/A 4 º N/A 146 kN N/A CAD Icon (for items table)
GEEW25ES N/A Open N/A 25.021 mm N/A 42.000 mm N/A 25.00 mm N/A 16.00 mm N/A 4 º N/A 240 kN N/A CAD Icon (for items table)
GEEW25ES-2RS N/A Sealed N/A 25.021 mm N/A 42.000 mm N/A 25.00 mm N/A 16.00 mm N/A 4 º N/A 240 kN N/A CAD Icon (for items table)
GEEW30ES N/A Open N/A 30.021 mm N/A 47.000 mm N/A 30.00 mm N/A 18.00 mm N/A 4 º N/A 310 kN N/A CAD Icon (for items table)
GEEW30ES-2RS N/A Sealed N/A 30.021 mm N/A 47.000 mm N/A 30.00 mm N/A 18.00 mm N/A 4 º N/A 310 kN N/A CAD Icon (for items table)
GEEW32ES N/A Open N/A 32.025 mm N/A 52.000 mm N/A 32.00 mm N/A 18.00 mm N/A 4 º N/A 328 kN N/A CAD Icon (for items table)
GEEW32ES-2RS N/A Sealed N/A 32.025 mm N/A 52.000 mm N/A 32.00 mm N/A 18.00 mm N/A 4 º N/A 328 kN N/A CAD Icon (for items table)
GEEW35ES N/A Open N/A 35.025 mm N/A 55.000 mm N/A 35.00 mm N/A 20.00 mm N/A 4 º N/A 399 kN N/A CAD Icon (for items table)
GEEW35ES-2RS N/A Sealed N/A 35.025 mm N/A 55.000 mm N/A 35.00 mm N/A 20.00 mm N/A 4 º N/A 399 kN N/A CAD Icon (for items table)
GEEW40ES N/A Open N/A 40.025 mm N/A 62.000 mm N/A 40.00 mm N/A 22.00 mm N/A 4 º N/A 495 kN N/A CAD Icon (for items table)
GEEW40ES-2RS N/A Sealed N/A 40.025 mm N/A 62.000 mm N/A 40.00 mm N/A 22.00 mm N/A 4 º N/A 495 kN N/A CAD Icon (for items table)
GEEW45ES N/A Open N/A 45.025 mm N/A 68.000 mm N/A 45.00 mm N/A 25.00 mm N/A 4 º N/A 637 kN N/A CAD Icon (for items table)
GEEW45ES-2RS N/A Sealed N/A 45.025 mm N/A 68.000 mm N/A 45.00 mm N/A 25.00 mm N/A 4 º N/A 637 kN N/A CAD Icon (for items table)
GEEW50ES N/A Open N/A 50.025 mm N/A 75.000 mm N/A 50.00 mm N/A 28.00 mm N/A 4 º N/A 780 kN N/A CAD Icon (for items table)
GEEW50ES-2RS N/A Sealed N/A 50.025 mm N/A 75.000 mm N/A 50.00 mm N/A 28.00 mm N/A 4 º N/A 780 kN N/A CAD Icon (for items table)
GEEW60ES N/A Open N/A 60.030 mm N/A 90.000 mm N/A 60.00 mm N/A 36.00 mm N/A 4 º N/A 1,220 kN N/A CAD Icon (for items table)
GEEW60ES-2RS N/A Sealed N/A 60.030 mm N/A 90.000 mm N/A 60.00 mm N/A 36.00 mm N/A 4 º N/A 1,220 kN N/A CAD Icon (for items table)
GEEW63ES N/A Open N/A 63.030 mm N/A 95.000 mm N/A 63.00 mm N/A 36.00 mm N/A 4 º N/A 1,260 kN N/A CAD Icon (for items table)
GEEW63ES-2RS N/A Sealed N/A 63.030 mm N/A 95.000 mm N/A 63.00 mm N/A 36.00 mm N/A 4 º N/A 1,260 kN N/A CAD Icon (for items table)
GEEW70ES N/A Open N/A 70.030 mm N/A 105.000 mm N/A 70.00 mm N/A 40.00 mm N/A 4 º N/A 1,560 kN N/A CAD Icon (for items table)
GEEW70ES-2RS N/A Sealed N/A 70.030 mm N/A 105.000 mm N/A 70.00 mm N/A 40.00 mm N/A 4 º N/A 1,560 kN N/A CAD Icon (for items table)
GEEW80ES N/A Open N/A 80.030 mm N/A 120.000 mm N/A 80.00 mm N/A 45.00 mm N/A 4 º N/A 2,000 kN N/A CAD Icon (for items table)
GEEW80ES-2RS N/A Sealed N/A 80.030 mm N/A 120.000 mm N/A 80.00 mm N/A 45.00 mm N/A 4 º N/A 2,000 kN N/A CAD Icon (for items table)
GEEW90ES N/A Open N/A 90.035 mm N/A 130.000 mm N/A 90.00 mm N/A 50.00 mm N/A 4 º N/A 2,440 kN N/A CAD Icon (for items table)
GEEW90ES-2RS N/A Sealed N/A 90.035 mm N/A 130.000 mm N/A 90.00 mm N/A 50.00 mm N/A 4 º N/A 2,440 kN N/A CAD Icon (for items table)
GEEW100ES N/A Open N/A 100.035 mm N/A 150.000 mm N/A 100.00 mm N/A 55.00 mm N/A 4 º N/A 3,030 kN N/A CAD Icon (for items table)
GEEW100ES-2RS N/A Sealed N/A 100.035 mm N/A 150.000 mm N/A 100.00 mm N/A 55.00 mm N/A 4 º N/A 3,030 kN N/A CAD Icon (for items table)
GEEW110ES N/A Open N/A 110.035 mm N/A 160.000 mm N/A 110.00 mm N/A 55.00 mm N/A 4 º N/A 3,270 kN N/A CAD Icon (for items table)
GEEW110ES-2RS N/A Sealed N/A 110.035 mm N/A 160.000 mm N/A 110.00 mm N/A 55.00 mm N/A 4 º N/A 3,270 kN N/A CAD Icon (for items table)
GEEW125ES N/A Open N/A 125.040 mm N/A 180.000 mm N/A 125.00 mm N/A 70.00 mm N/A 4 º N/A 4,750 kN N/A CAD Icon (for items table)
GEEW125ES-2RS N/A Sealed N/A 125.040 mm N/A 180.000 mm N/A 125.00 mm N/A 70.00 mm N/A 4 º N/A 4,750 kN N/A CAD Icon (for items table)
GEEW160ES N/A Open N/A 160.040 mm N/A 230.000 mm N/A 160.00 mm N/A 80.00 mm N/A 4 º N/A 6,800 kN N/A CAD Icon (for items table)
GEEW160ES-2RS N/A Sealed N/A 160.040 mm N/A 230.000 mm N/A 160.00 mm N/A 80.00 mm N/A 4 º N/A 6,800 kN N/A CAD Icon (for items table)
GEEW200ES N/A Open N/A 200.046 mm N/A 290.000 mm N/A 200.00 mm N/A 100.00 mm N/A 4 º N/A 10,600 kN N/A CAD Icon (for items table)
GEEW200ES-2RS N/A Sealed N/A 200.046 mm N/A 290.000 mm N/A 200.00 mm N/A 100.00 mm N/A 4 º N/A 10,600 kN N/A CAD Icon (for items table)
GEEW250ES N/A Open N/A 250.046 mm N/A 400.000 mm N/A 250.00 mm N/A 120.00 mm N/A 4 º N/A 17,800 kN N/A CAD Icon (for items table)
GEEW250ES-2RS N/A Sealed N/A 250.046 mm N/A 400.000 mm N/A 250.00 mm N/A 120.00 mm N/A 4 º N/A 17,800 kN N/A CAD Icon (for items table)
GEEW320ES N/A Open N/A 320.057 mm N/A 520.000 mm N/A 320.00 mm N/A 160.00 mm N/A 4 º N/A 30,500 kN N/A CAD Icon (for items table)
GEEW320ES-2RS N/A Sealed N/A 320.057 mm N/A 520.000 mm N/A 320.00 mm N/A 160.00 mm N/A 4 º N/A 30,500 kN N/A CAD Icon (for items table)
Unit of Measure
1