COMPANY HEADER
Print Back
  • Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
  • Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
  • Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race.  The outer race becomes slightly out of round due to splitting.  When the bearing is mounted into a housing, the roundness of the outer race will be restored.  The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
GEW…ES Series Spherical Bearings
Unit of Measure
1 2 

Part Number

Type

a - Misalign. Angle

Radial Static Limit Load Capacity

CAD

GEEW12ES N/A Open N/A 4 º N/A 53 kN N/A CAD Icon (for items table)
GEEW15ES N/A Open N/A 5 º N/A 84 kN N/A CAD Icon (for items table)
GEEW15ES-2RS N/A Sealed N/A 5 º N/A 84 kN N/A CAD Icon (for items table)
GEEW16ES N/A Open N/A 4 º N/A 85 kN N/A CAD Icon (for items table)
GEEW16ES-2RS N/A Sealed N/A 4 º N/A 85 kN N/A CAD Icon (for items table)
GEEW17ES N/A Open N/A 7 º N/A 106 kN N/A CAD Icon (for items table)
GEEW17ES-2RS N/A Sealed N/A 7 º N/A 106 kN N/A CAD Icon (for items table)
GEEW20ES N/A Open N/A 4 º N/A 146 kN N/A CAD Icon (for items table)
GEEW20ES-2RS N/A Sealed N/A 4 º N/A 146 kN N/A CAD Icon (for items table)
GEEW25ES N/A Open N/A 4 º N/A 240 kN N/A CAD Icon (for items table)
GEEW25ES-2RS N/A Sealed N/A 4 º N/A 240 kN N/A CAD Icon (for items table)
GEEW30ES N/A Open N/A 4 º N/A 310 kN N/A CAD Icon (for items table)
GEEW30ES-2RS N/A Sealed N/A 4 º N/A 310 kN N/A CAD Icon (for items table)
GEEW32ES N/A Open N/A 4 º N/A 328 kN N/A CAD Icon (for items table)
GEEW32ES-2RS N/A Sealed N/A 4 º N/A 328 kN N/A CAD Icon (for items table)
GEEW35ES N/A Open N/A 4 º N/A 399 kN N/A CAD Icon (for items table)
GEEW35ES-2RS N/A Sealed N/A 4 º N/A 399 kN N/A CAD Icon (for items table)
GEEW40ES N/A Open N/A 4 º N/A 495 kN N/A CAD Icon (for items table)
GEEW40ES-2RS N/A Sealed N/A 4 º N/A 495 kN N/A CAD Icon (for items table)
GEEW45ES N/A Open N/A 4 º N/A 637 kN N/A CAD Icon (for items table)
GEEW45ES-2RS N/A Sealed N/A 4 º N/A 637 kN N/A CAD Icon (for items table)
GEEW50ES N/A Open N/A 4 º N/A 780 kN N/A CAD Icon (for items table)
GEEW50ES-2RS N/A Sealed N/A 4 º N/A 780 kN N/A CAD Icon (for items table)
GEEW60ES N/A Open N/A 4 º N/A 1,220 kN N/A CAD Icon (for items table)
GEEW60ES-2RS N/A Sealed N/A 4 º N/A 1,220 kN N/A CAD Icon (for items table)
Unit of Measure
1 2