Print Back
  • Outer Member - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel- heat treated - hard chrome plated.
  • Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
  • PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
  • Size 16 consists of ball and race only
COM-M Image
Unit of Measure
1 

Part Number

B - Ball Bore

D - Outside Diameter

H - Race Width

W - Ball Width

Ball Diameter

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

COM-M3 N/A 3.000 mm N/A 12.000 mm N/A 4.50 mm N/A 6.00 mm N/A 7.93 mm N/A 13.5 º N/A 14,758 N N/A CAD Icon (for items table)
COM-M3T N/A 3.000 mm N/A 12.000 mm N/A 4.50 mm N/A 6.00 mm N/A 7.93 mm N/A 13.5 º N/A 14,758 N N/A CAD Icon (for items table)
COM-M5 N/A 5.000 mm N/A 16.000 mm N/A 6.00 mm N/A 8.00 mm N/A 11.10 mm N/A 12.5 º N/A 27,555 N N/A CAD Icon (for items table)
COM-M5T N/A 5.000 mm N/A 16.000 mm N/A 6.00 mm N/A 8.00 mm N/A 11.10 mm N/A 12.5 º N/A 27,555 N N/A CAD Icon (for items table)
COM-M6 N/A 6.000 mm N/A 18.000 mm N/A 6.75 mm N/A 9.00 mm N/A 12.70 mm N/A 12.5 º N/A 35,459 N N/A CAD Icon (for items table)
COM-M6T N/A 6.000 mm N/A 18.000 mm N/A 6.75 mm N/A 9.00 mm N/A 12.70 mm N/A 12.5 º N/A 35,459 N N/A CAD Icon (for items table)
COM-M8 N/A 8.000 mm N/A 22.000 mm N/A 9.00 mm N/A 12.00 mm N/A 15.88 mm N/A 14 º N/A 59,121 N N/A CAD Icon (for items table)
COM-M8T N/A 8.000 mm N/A 22.000 mm N/A 9.00 mm N/A 12.00 mm N/A 15.88 mm N/A 14 º N/A 59,121 N N/A CAD Icon (for items table)
COM-M10 N/A 10.000 mm N/A 26.000 mm N/A 10.50 mm N/A 14.00 mm N/A 19.05 mm N/A 13.5 º N/A 82,744 N N/A CAD Icon (for items table)
COM-M10T N/A 10.000 mm N/A 26.000 mm N/A 10.50 mm N/A 14.00 mm N/A 19.05 mm N/A 13.5 º N/A 82,744 N N/A CAD Icon (for items table)
COM-M12 N/A 12.000 mm N/A 30.000 mm N/A 12.00 mm N/A 16.00 mm N/A 22.23 mm N/A 13 º N/A 112,829 N N/A CAD Icon (for items table)
COM-M12T N/A 12.000 mm N/A 30.000 mm N/A 12.00 mm N/A 16.00 mm N/A 22.23 mm N/A 13 º N/A 112,829 N N/A CAD Icon (for items table)
COM-M14 N/A 14.000 mm N/A 34.000 mm N/A 13.50 mm N/A 19.00 mm N/A 25.40 mm N/A 16 º N/A 141,845 N N/A CAD Icon (for items table)
COM-M14T N/A 14.000 mm N/A 34.000 mm N/A 13.50 mm N/A 19.00 mm N/A 25.40 mm N/A 16 º N/A 141,845 N N/A CAD Icon (for items table)
COM-M16 N/A 16.000 mm N/A 38.000 mm N/A 15.00 mm N/A 21.00 mm N/A 28.58 mm N/A 15 º N/A 177,343 N N/A CAD Icon (for items table)
COM-M16T N/A 16.000 mm N/A 38.000 mm N/A 15.00 mm N/A 21.00 mm N/A 28.58 mm N/A 15 º N/A 177,343 N N/A CAD Icon (for items table)
COM-M18 N/A 18.000 mm N/A 42.000 mm N/A 16.50 mm N/A 23.00 mm N/A 31.75 mm N/A 15 º N/A 216,714 N N/A CAD Icon (for items table)
COM-M18T N/A 18.000 mm N/A 42.000 mm N/A 16.50 mm N/A 23.00 mm N/A 31.75 mm N/A 15 º N/A 216,714 N N/A CAD Icon (for items table)
COM-M20 N/A 20.000 mm N/A 46.000 mm N/A 18.00 mm N/A 25.00 mm N/A 34.93 mm N/A 14.5 º N/A 260,086 N N/A CAD Icon (for items table)
COM-M20T N/A 20.000 mm N/A 46.000 mm N/A 18.00 mm N/A 25.00 mm N/A 34.93 mm N/A 14.5 º N/A 260,086 N N/A CAD Icon (for items table)
COM-M22 N/A 22.000 mm N/A 50.000 mm N/A 20.00 mm N/A 28.00 mm N/A 38.10 mm N/A 15 º N/A 315,216 N N/A CAD Icon (for items table)
COM-M22T N/A 22.000 mm N/A 50.000 mm N/A 20.00 mm N/A 28.00 mm N/A 38.10 mm N/A 15 º N/A 315,216 N N/A CAD Icon (for items table)
COM-M25 N/A 25.000 mm N/A 56.000 mm N/A 22.00 mm N/A 31.00 mm N/A 42.86 mm N/A 15 º N/A 390,056 N N/A CAD Icon (for items table)
COM-M25T N/A 25.000 mm N/A 56.000 mm N/A 22.00 mm N/A 31.00 mm N/A 42.86 mm N/A 15 º N/A 390,056 N N/A CAD Icon (for items table)
COM-M30 N/A 30.000 mm N/A 66.000 mm N/A 25.00 mm N/A 37.00 mm N/A 50.80 mm N/A 17 º N/A 525,360 N N/A CAD Icon (for items table)
COM-M30T N/A 30.000 mm N/A 66.000 mm N/A 25.00 mm N/A 37.00 mm N/A 50.80 mm N/A 17 º N/A 525,360 N N/A CAD Icon (for items table)
Unit of Measure
1