COMPANY HEADER
Print
Back
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Timken® Wireless Sensor and Monitoring Solution
> View Items
Timken® Wireless Sensor and Monitoring Solution
Dimensions
3 13/16'' total height (96.83 mm)
3 3/8'' body height (85.73 mm)
Mounting to 1/8-27 NPT thread)
Weight .34 lbs
Cover material 316 ss
Top cap material PE HD
COMMON SPECIFICATIONS
Dimensions 7 in x 5 in x 3.19 in (180 x 130 x 81 mm) (excluding cable sealing clamps)
Weight 1.4 lb (632g) without power cord
Mounting: Wall mounting with wall mounting lugs
Unit of Measure
Imperial
Metric
Both
1
TWS-S-N1-1
Sensor individual
TWS-G-16GB-1
Gateway (no enclosure)
TWS-G-16GBE-1
Gateway (with enclosure)
Unit of Measure
Imperial
Metric
Both
1