Part Number |
Shaft Diameter |
C0 - Static Radial Rating |
CE - Extended Dynamic Load Rating |
Housing Construction |
CAD |
|---|---|---|---|---|---|
| DHU 1 1/8S-209 | N/A 1 1/8 in | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 30S-209 | N/A 30 mm | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 1 1/4S-209 | N/A 1 1/4 in | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 1 1/2R-209 | N/A 1 1/2 in | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 1 1/2S-211 | N/A 1 1/2 in | N/A 25000 N5600 lbf | N/A 48000 N10800 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 40R-209 | N/A 40 mm | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 40S-211 | N/A 40 mm | N/A 25000 N5600 lbf | N/A 48000 N10800 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 1 3/4R-209 | N/A 1 3/4 in | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 491 A | N/A 1 3/4 in | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 1 3/4R-211 | N/A 1 3/4 in | N/A 25000 N5600 lbf | N/A 48000 N10800 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 45R-209 | N/A 45 mm | N/A 18000 N4000 lbf | N/A 36500 N8150 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 50R-211 | N/A 50 mm | N/A 25000 N5600 lbf | N/A 48000 N10800 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 55R-211 | N/A 55 mm | N/A 25000 N5600 lbf | N/A 48000 N10800 lbf | N/A One Unit Piece Housing |
N/A |
| DHU 2 3/16R-211 | N/A 2 3/16 in | N/A 25000 N5600 lbf | N/A 48000 N10800 lbf | N/A One Unit Piece Housing |
N/A |