Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNTD 532 - 23232 - TSNG232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 23232 | N/A Double Lip | N/A TSNG232 | N/A 1470000 |
N/A ![]() |
FSNTD 532 - 22232 - VR232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 22232 | N/A V-ring | N/A VR232 | N/A 1170000 |
N/A ![]() |
FSNTD 532 - 23232 - VR232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 23232 | N/A V-ring | N/A VR232 | N/A 1470000 |
N/A ![]() |
FSNTD 532 - 22232 - LO232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 22232 | N/A Labyrinth | N/A LO232 | N/A 1170000 |
N/A ![]() |
FSNTD 532 - 23232 - LO232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 23232 | N/A Labyrinth | N/A LO232 | N/A 1470000 |
N/A ![]() |
FSNTD 532 - 22232 - TA232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 22232 | N/A Taconite | N/A TA232 | N/A 1170000 |
N/A ![]() |
FSNTD 532 - 23232 - TA232 | N/A FSNTD 532 | N/A 160 mm | N/A 175 mm | N/A 23232 | N/A Taconite | N/A TA232 | N/A 1470000 |
N/A ![]() |