Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNTD 510-608 - 22308 - LO308 | N/A FSNTD 510-608 | N/A 40 mm | N/A 50 mm | N/A 22308 | N/A Labyrinth | N/A LO308 | N/A 155000 |
N/A |
| FSNTD 208-307 - 22208 - TA208 | N/A FSNTD 208-307 | N/A 40 mm | N/A 50 mm | N/A 22208 | N/A Taconite | N/A TA208 | N/A 104000 |
N/A |
| FSNTD 510-608 - 21308 - TA308 | N/A FSNTD 510-608 | N/A 40 mm | N/A 50 mm | N/A 21308 | N/A Taconite | N/A TA308 | N/A 113000 |
N/A |
| FSNTD 510-608 - 22308 - TA308 | N/A FSNTD 510-608 | N/A 40 mm | N/A 50 mm | N/A 22308 | N/A Taconite | N/A TA308 | N/A 155000 |
N/A |
| SNT 209 - 22209 - LO209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Labyrinth | N/A LO209 | N/A 109000 |
N/A |
| SNT 511-609 - 21309 - LO309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Labyrinth | N/A LO309 | N/A 138000 |
N/A |
| SNT 511-609 - 22309 - LO309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Labyrinth | N/A LO309 | N/A 190000 |
N/A |
| SNT 209 - 22209 - VR209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A V-ring | N/A VR209 | N/A 109000 |
N/A |
| SNT 511-609 - 21309 - VR309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A V-ring | N/A VR309 | N/A 138000 |
N/A |
| SNT 511-609 - 22309 - VR309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A V-ring | N/A VR309 | N/A 190000 |
N/A |
| SNT 209 - 22209 - TA209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Taconite | N/A TA209 | N/A 109000 |
N/A |
| SNT 511-609 - 21309 - TA309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Taconite | N/A TA309 | N/A 138000 |
N/A |
| SNT 511-609 - 22309 - TA309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Taconite | N/A TA309 | N/A 190000 |
N/A |
| SNT 209 - 22209 - TSNG209 | N/A SNT 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Double Lip | N/A TSNG209 | N/A 109000 |
N/A |
| SNT 511-609 - 21309 - TSNG309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Double Lip | N/A TSNG309 | N/A 138000 |
N/A |
| SNT 511-609 - 22309 - TSNG309 | N/A SNT 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Double Lip | N/A TSNG309 | N/A 190000 |
N/A |
| SNTD 209 - 22209 - LO209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Labyrinth | N/A LO209 | N/A 109000 |
N/A |
| SNTD 511-609 - 21309 - LO309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Labyrinth | N/A LO309 | N/A 138000 |
N/A |
| SNTD 511-609 - 22309 - LO309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Labyrinth | N/A LO309 | N/A 190000 |
N/A |
| SNTD 209 - 22209 - VR209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A V-ring | N/A VR209 | N/A 109000 |
N/A |
| SNTD 511-609 - 21309 - VR309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A V-ring | N/A VR309 | N/A 138000 |
N/A |
| SNTD 511-609 - 22309 - VR309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A V-ring | N/A VR309 | N/A 190000 |
N/A |
| SNTD 209 - 22209 - TA209 | N/A SNTD 209 | N/A 45 mm | N/A 55 mm | N/A 22209 | N/A Taconite | N/A TA209 | N/A 109000 |
N/A |
| SNTD 511-609 - 21309 - TA309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 21309 | N/A Taconite | N/A TA309 | N/A 138000 |
N/A |
| SNTD 511-609 - 22309 - TA309 | N/A SNTD 511-609 | N/A 45 mm | N/A 55 mm | N/A 22309 | N/A Taconite | N/A TA309 | N/A 190000 |
N/A |