Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| FSNTD 532 - 23232K - VR532 | N/A FSNTD 532 | N/A 140 mm | N/A 23232K | N/A V-ring | N/A VR532 | N/A H2332 | N/A 1470000 |
N/A |
| FSNTD 511-609 - 21309K - TA609 | N/A FSNTD 511-609 | N/A 40 mm | N/A 21309K | N/A Taconite | N/A TA609 | N/A H309 | N/A 138000 |
N/A |
| FSNTD 511-609 - 22309K - TA609 | N/A FSNTD 511-609 | N/A 40 mm | N/A 22309K | N/A Taconite | N/A TA609 | N/A H2309 | N/A 190000 |
N/A |
| FSNTD 512-610 - 21310K - TA610 | N/A FSNTD 512-610 | N/A 45 mm | N/A 21310K | N/A Taconite | N/A TA610 | N/A H310 | N/A 163000 |
N/A |
| FSNTD 512-610 - 22310K - TA610 | N/A FSNTD 512-610 | N/A 45 mm | N/A 22310K | N/A Taconite | N/A TA610 | N/A H2310 | N/A 238000 |
N/A |
| FSNTD 511-609 - 22211K - TA511 | N/A FSNTD 511-609 | N/A 50 mm | N/A 22211K | N/A Taconite | N/A TA511 | N/A H311 | N/A 140000 |
N/A |
| FSNTD 513-611 - 21311K - TA611 | N/A FSNTD 513-611 | N/A 50 mm | N/A 21311K | N/A Taconite | N/A TA611 | N/A H311 | N/A 188000 |
N/A |
| FSNTD 513-611 - 22311K - TA611 | N/A FSNTD 513-611 | N/A 50 mm | N/A 22311K | N/A Taconite | N/A TA611 | N/A H2311 | N/A 279000 |
N/A |
| FSNTD 512-610 - 22212K - TA512 | N/A FSNTD 512-610 | N/A 55 mm | N/A 22212K | N/A Taconite | N/A TA512 | N/A H312 | N/A 169000 |
N/A |
| FSNTD 515-612 - 21312K - TA612 | N/A FSNTD 515-612 | N/A 55 mm | N/A 21312K | N/A Taconite | N/A TA612 | N/A H312 | N/A 225000 |
N/A |
| FSNTD 515-612 - 22312K - TA612 | N/A FSNTD 515-612 | N/A 55 mm | N/A 22312K | N/A Taconite | N/A TA612 | N/A H2312 | N/A 321000 |
N/A |
| FSNTD 513-611 - 22213K - TA513 | N/A FSNTD 513-611 | N/A 60 mm | N/A 22213K | N/A Taconite | N/A TA513 | N/A H313 | N/A 206000 |
N/A |
| FSNTD 516-613 - 21313K - TA613 | N/A FSNTD 516-613 | N/A 60 mm | N/A 21313K | N/A Taconite | N/A TA613 | N/A H313 | N/A 259000 |
N/A |
| FSNTD 516-613 - 22313K - TA613 | N/A FSNTD 516-613 | N/A 60 mm | N/A 22313K | N/A Taconite | N/A TA613 | N/A H2313 | N/A 361000 |
N/A |
| FSNTD 515-612 - 22215K - TA515 | N/A FSNTD 515-612 | N/A 65 mm | N/A 22215K | N/A Taconite | N/A TA515 | N/A H315 | N/A 222000 |
N/A |
| FSNTD 518-615 - 21315K - TA615 | N/A FSNTD 518-615 | N/A 65 mm | N/A 21315K | N/A Taconite | N/A TA615 | N/A H315 | N/A 322000 |
N/A |
| FSNTD 518-615 - 22315K - TA615 | N/A FSNTD 518-615 | N/A 65 mm | N/A 22315K | N/A Taconite | N/A TA615 | N/A H2315 | N/A 471000 |
N/A |
| FSNTD 516-613 - 22216K - TA516 | N/A FSNTD 516-613 | N/A 70 mm | N/A 22216K | N/A Taconite | N/A TA516 | N/A H316 | N/A 254000 |
N/A |
| FSNTD 519-616 - 21316K - TA616 | N/A FSNTD 519-616 | N/A 70 mm | N/A 21316K | N/A Taconite | N/A TA616 | N/A H316 | N/A 363000 |
N/A |
| FSNTD 519-616 - 22316K - TA616 | N/A FSNTD 519-616 | N/A 70 mm | N/A 22316K | N/A Taconite | N/A TA616 | N/A H2316 | N/A 522000 |
N/A |
| FSNTD 517 - 22217K - TA517 | N/A FSNTD 517 | N/A 75 mm | N/A 22217K | N/A Taconite | N/A TA517 | N/A H317 | N/A 297000 |
N/A |
| FSNTD 520-617 - 21317K - TA617 | N/A FSNTD 520-617 | N/A 75 mm | N/A 21317K | N/A Taconite | N/A TA617 | N/A H317 | N/A 403000 |
N/A |
| FSNTD 520-617 - 22317K - TA617 | N/A FSNTD 520-617 | N/A 75 mm | N/A 22317K | N/A Taconite | N/A TA617 | N/A H2317 | N/A 569000 |
N/A |
| FSNTD 518-615 - 22218K - TA518 | N/A FSNTD 518-615 | N/A 80 mm | N/A 22218K | N/A Taconite | N/A TA518 | N/A H318 | N/A 355000 |
N/A |
| FSNTD 518-615 - 23218K - TA518 | N/A FSNTD 518-615 | N/A 80 mm | N/A 23218K | N/A Taconite | N/A TA518 | N/A H2318 | N/A 436000 |
N/A |