Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|---|---|
| SNTD 510-608 - 22210K - VR510 | N/A SNTD 510-608 | N/A 45 mm | N/A 22210K | N/A V-ring | N/A VR510 | N/A H310 | N/A 117000 |
N/A |
| SNTD 512-610 - 21310K - VR610 | N/A SNTD 512-610 | N/A 45 mm | N/A 21310K | N/A V-ring | N/A VR610 | N/A H310 | N/A 163000 |
N/A |
| SNTD 512-610 - 22310K - VR610 | N/A SNTD 512-610 | N/A 45 mm | N/A 22310K | N/A V-ring | N/A VR610 | N/A H2310 | N/A 238000 |
N/A |
| SNTD 510-608 - 22210K - TA510 | N/A SNTD 510-608 | N/A 45 mm | N/A 22210K | N/A Taconite | N/A TA510 | N/A H310 | N/A 117000 |
N/A |
| SNTD 512-610 - 21310K - TA610 | N/A SNTD 512-610 | N/A 45 mm | N/A 21310K | N/A Taconite | N/A TA610 | N/A H310 | N/A 163000 |
N/A |
| SNTD 512-610 - 22310K - TA610 | N/A SNTD 512-610 | N/A 45 mm | N/A 22310K | N/A Taconite | N/A TA610 | N/A H2310 | N/A 238000 |
N/A |
| SNT 511-609 - 22211K - LO511/ 1-15/16 | N/A SNT 511-609 | N/A 1 15/16 in | N/A 22211K | N/A Labyrinth | N/A LO511/ 1-15/16 | N/A HA311 | N/A 140000 |
N/A |
| SNT 513-611 - 21311K - LO611/ 1-15/16 | N/A SNT 513-611 | N/A 1 15/16 in | N/A 21311K | N/A Labyrinth | N/A LO611/ 1-15/16 | N/A HA311 | N/A 188000 |
N/A |
| SNT 513-611 - 22311K - LO611/ 1-15/16 | N/A SNT 513-611 | N/A 1 15/16 in | N/A 22311K | N/A Labyrinth | N/A LO611/ 1-15/16 | N/A HA2311 | N/A 279000 |
N/A |
| SNT 511-609 - 22211K - TA511/ 1-15/16 | N/A SNT 511-609 | N/A 1 15/16 in | N/A 22211K | N/A Taconite | N/A TA511/ 1-15/16 | N/A HA311 | N/A 140000 |
N/A |
| SNT 513-611 - 21311K - TA611/ 1-15/16 | N/A SNT 513-611 | N/A 1 15/16 in | N/A 21311K | N/A Taconite | N/A TA611/ 1-15/16 | N/A HA311 | N/A 188000 |
N/A |
| SNT 513-611 - 22311K - TA611/ 1-15/16 | N/A SNT 513-611 | N/A 1 15/16 in | N/A 22311K | N/A Taconite | N/A TA611/ 1-15/16 | N/A HA2311 | N/A 279000 |
N/A |
| SNTD 511-609 - 22211K - LO511/ 1-15/16 | N/A SNTD 511-609 | N/A 1 15/16 in | N/A 22211K | N/A Labyrinth | N/A LO511/ 1-15/16 | N/A HA311 | N/A 140000 |
N/A |
| SNTD 513-611 - 21311K - LO611/ 1-15/16 | N/A SNTD 513-611 | N/A 1 15/16 in | N/A 21311K | N/A Labyrinth | N/A LO611/ 1-15/16 | N/A HA311 | N/A 188000 |
N/A |
| SNTD 513-611 - 22311K - LO611/ 1-15/16 | N/A SNTD 513-611 | N/A 1 15/16 in | N/A 22311K | N/A Labyrinth | N/A LO611/ 1-15/16 | N/A HA2311 | N/A 279000 |
N/A |
| SNTD 511-609 - 22211K - TA511/ 1-15/16 | N/A SNTD 511-609 | N/A 1 15/16 in | N/A 22211K | N/A Taconite | N/A TA511/ 1-15/16 | N/A HA311 | N/A 140000 |
N/A |
| SNTD 513-611 - 21311K - TA611/ 1-15/16 | N/A SNTD 513-611 | N/A 1 15/16 in | N/A 21311K | N/A Taconite | N/A TA611/ 1-15/16 | N/A HA311 | N/A 188000 |
N/A |
| SNTD 513-611 - 22311K - TA611/ 1-15/16 | N/A SNTD 513-611 | N/A 1 15/16 in | N/A 22311K | N/A Taconite | N/A TA611/ 1-15/16 | N/A HA2311 | N/A 279000 |
N/A |
| SNT 511-609 - 22211K - TSNG511 | N/A SNT 511-609 | N/A 50 mm | N/A 22211K | N/A Double Lip | N/A TSNG511 | N/A H311 | N/A 140000 |
N/A |
| SNT 513-611 - 21311K - TSNG611 | N/A SNT 513-611 | N/A 50 mm | N/A 21311K | N/A Double Lip | N/A TSNG611 | N/A H311 | N/A 188000 |
N/A |
| SNT 513-611 - 22311K - TSNG611 | N/A SNT 513-611 | N/A 50 mm | N/A 22311K | N/A Double Lip | N/A TSNG611 | N/A H2311 | N/A 279000 |
N/A |
| SNT 511-609 - 22211K - LO511 | N/A SNT 511-609 | N/A 50 mm | N/A 22211K | N/A Labyrinth | N/A LO511 | N/A H311 | N/A 140000 |
N/A |
| SNT 513-611 - 21311K - LO611 | N/A SNT 513-611 | N/A 50 mm | N/A 21311K | N/A Labyrinth | N/A LO611 | N/A H311 | N/A 188000 |
N/A |
| SNT 513-611 - 22311K - LO611 | N/A SNT 513-611 | N/A 50 mm | N/A 22311K | N/A Labyrinth | N/A LO611 | N/A H2311 | N/A 279000 |
N/A |
| SNT 511-609 - 22211K - VR511 | N/A SNT 511-609 | N/A 50 mm | N/A 22211K | N/A V-ring | N/A VR511 | N/A H311 | N/A 140000 |
N/A |