COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 516-613 - 22313 - VR313 N/A FSNT 516-613 N/A N/A 22313 N/A V-ring N/A VR313 N/A 361000 N/A CAD Icon (for items table)
FSNT 213 - 22213 - LO213 N/A FSNT 213 N/A N/A 22213 N/A Labyrinth N/A LO213 N/A 206000 N/A CAD Icon (for items table)
FSNT 516-613 - 21313 - LO313 N/A FSNT 516-613 N/A N/A 21313 N/A Labyrinth N/A LO313 N/A 259000 N/A CAD Icon (for items table)
FSNT 516-613 - 22313 - LO313 N/A FSNT 516-613 N/A N/A 22313 N/A Labyrinth N/A LO313 N/A 361000 N/A CAD Icon (for items table)
FSNT 213 - 22213 - TA213 N/A FSNT 213 N/A N/A 22213 N/A Taconite N/A TA213 N/A 206000 N/A CAD Icon (for items table)
FSNT 516-613 - 21313 - TA313 N/A FSNT 516-613 N/A N/A 21313 N/A Taconite N/A TA313 N/A 259000 N/A CAD Icon (for items table)
FSNT 516-613 - 22313 - TA313 N/A FSNT 516-613 N/A N/A 22313 N/A Taconite N/A TA313 N/A 361000 N/A CAD Icon (for items table)
FSNTD 213 - 22213 - TSNG313-213 N/A FSNTD 213 N/A N/A 22213 N/A Double Lip N/A TSNG313-213 N/A 206000 N/A CAD Icon (for items table)
FSNTD 516-613 - 21313 - TSNG313-213 N/A FSNTD 516-613 N/A N/A 21313 N/A Double Lip N/A TSNG313-213 N/A 259000 N/A CAD Icon (for items table)
FSNTD 516-613 - 22313 - TSNG313-213 N/A FSNTD 516-613 N/A N/A 22313 N/A Double Lip N/A TSNG313-213 N/A 361000 N/A CAD Icon (for items table)
FSNTD 213 - 22213 - VR213 N/A FSNTD 213 N/A N/A 22213 N/A V-ring N/A VR213 N/A 206000 N/A CAD Icon (for items table)
FSNTD 516-613 - 21313 - VR313 N/A FSNTD 516-613 N/A N/A 21313 N/A V-ring N/A VR313 N/A 259000 N/A CAD Icon (for items table)
FSNTD 516-613 - 22313 - VR313 N/A FSNTD 516-613 N/A N/A 22313 N/A V-ring N/A VR313 N/A 361000 N/A CAD Icon (for items table)
FSNTD 213 - 22213 - LO213 N/A FSNTD 213 N/A N/A 22213 N/A Labyrinth N/A LO213 N/A 206000 N/A CAD Icon (for items table)
FSNTD 516-613 - 21313 - LO313 N/A FSNTD 516-613 N/A N/A 21313 N/A Labyrinth N/A LO313 N/A 259000 N/A CAD Icon (for items table)
FSNTD 516-613 - 22313 - LO313 N/A FSNTD 516-613 N/A N/A 22313 N/A Labyrinth N/A LO313 N/A 361000 N/A CAD Icon (for items table)
FSNTD 213 - 22213 - TA213 N/A FSNTD 213 N/A N/A 22213 N/A Taconite N/A TA213 N/A 206000 N/A CAD Icon (for items table)
FSNTD 516-613 - 21313 - TA313 N/A FSNTD 516-613 N/A N/A 21313 N/A Taconite N/A TA313 N/A 259000 N/A CAD Icon (for items table)
FSNTD 516-613 - 22313 - TA313 N/A FSNTD 516-613 N/A N/A 22313 N/A Taconite N/A TA313 N/A 361000 N/A CAD Icon (for items table)
SNT 517 - 22314 - LO314 N/A SNT 517 N/A N/A 22314 N/A Labyrinth N/A LO314 N/A 395000 N/A CAD Icon (for items table)
SNT 517 - 21314 - LO314 N/A SNT 517 N/A N/A 21314 N/A Labyrinth N/A LO314 N/A 292000 N/A CAD Icon (for items table)
SNT 517 - 22314 - VR314 N/A SNT 517 N/A N/A 22314 N/A V-ring N/A VR314 N/A 395000 N/A CAD Icon (for items table)
SNT 517 - 21314 - VR314 N/A SNT 517 N/A N/A 21314 N/A V-ring N/A VR314 N/A 292000 N/A CAD Icon (for items table)
SNT 517 - 22314 - TA314 N/A SNT 517 N/A N/A 22314 N/A Taconite N/A TA314 N/A 395000 N/A CAD Icon (for items table)
SNT 517 - 21314 - TA314 N/A SNT 517 N/A N/A 21314 N/A Taconite N/A TA314 N/A 292000 N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »