COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 16 17 18 19 20 »  

Housing – Bearing – Seal

Housing

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 519-616 - 22316 - TSNG316-216 N/A FSNT 519-616 N/A N/A 22316 N/A Double Lip N/A TSNG316-216 N/A 522000 N/A CAD Icon (for items table)
FSNT 216 - 22216 - VR216 N/A FSNT 216 N/A N/A 22216 N/A V-ring N/A VR216 N/A 254000 N/A CAD Icon (for items table)
FSNT 519-616 - 21316 - VR316 N/A FSNT 519-616 N/A N/A 21316 N/A V-ring N/A VR316 N/A 363000 N/A CAD Icon (for items table)
FSNT 519-616 - 22316 - VR316 N/A FSNT 519-616 N/A N/A 22316 N/A V-ring N/A VR316 N/A 522000 N/A CAD Icon (for items table)
FSNT 216 - 22216 - LO216 N/A FSNT 216 N/A N/A 22216 N/A Labyrinth N/A LO216 N/A 254000 N/A CAD Icon (for items table)
FSNT 519-616 - 21316 - LO316 N/A FSNT 519-616 N/A N/A 21316 N/A Labyrinth N/A LO316 N/A 363000 N/A CAD Icon (for items table)
FSNT 519-616 - 22316 - LO316 N/A FSNT 519-616 N/A N/A 22316 N/A Labyrinth N/A LO316 N/A 522000 N/A CAD Icon (for items table)
FSNT 216 - 22216 - TA216 N/A FSNT 216 N/A N/A 22216 N/A Taconite N/A TA216 N/A 254000 N/A CAD Icon (for items table)
FSNT 519-616 - 21316 - TA316 N/A FSNT 519-616 N/A N/A 21316 N/A Taconite N/A TA316 N/A 363000 N/A CAD Icon (for items table)
FSNT 519-616 - 22316 - TA316 N/A FSNT 519-616 N/A N/A 22316 N/A Taconite N/A TA316 N/A 522000 N/A CAD Icon (for items table)
FSNTD 216 - 22216 - TSNG216 N/A FSNTD 216 N/A N/A 22216 N/A Double Lip N/A TSNG216 N/A 254000 N/A CAD Icon (for items table)
FSNTD 519-616 - 21316 - TSNG316 N/A FSNTD 519-616 N/A N/A 21316 N/A Double Lip N/A TSNG316 N/A 363000 N/A CAD Icon (for items table)
FSNTD 519-616 - 22316 - TSNG316 N/A FSNTD 519-616 N/A N/A 22316 N/A Double Lip N/A TSNG316 N/A 522000 N/A CAD Icon (for items table)
FSNTD 216 - 22216 - VR216 N/A FSNTD 216 N/A N/A 22216 N/A V-ring N/A VR216 N/A 254000 N/A CAD Icon (for items table)
FSNTD 519-616 - 21316 - VR316 N/A FSNTD 519-616 N/A N/A 21316 N/A V-ring N/A VR316 N/A 363000 N/A CAD Icon (for items table)
FSNTD 519-616 - 22316 - VR316 N/A FSNTD 519-616 N/A N/A 22316 N/A V-ring N/A VR316 N/A 522000 N/A CAD Icon (for items table)
FSNTD 216 - 22216 - LO216 N/A FSNTD 216 N/A N/A 22216 N/A Labyrinth N/A LO216 N/A 254000 N/A CAD Icon (for items table)
FSNTD 519-616 - 21316 - LO316 N/A FSNTD 519-616 N/A N/A 21316 N/A Labyrinth N/A LO316 N/A 363000 N/A CAD Icon (for items table)
FSNTD 519-616 - 22316 - LO316 N/A FSNTD 519-616 N/A N/A 22316 N/A Labyrinth N/A LO316 N/A 522000 N/A CAD Icon (for items table)
FSNTD 216 - 22216 - TA216 N/A FSNTD 216 N/A N/A 22216 N/A Taconite N/A TA216 N/A 254000 N/A CAD Icon (for items table)
FSNTD 519-616 - 21316 - TA316 N/A FSNTD 519-616 N/A N/A 21316 N/A Taconite N/A TA316 N/A 363000 N/A CAD Icon (for items table)
FSNTD 519-616 - 22316 - TA316 N/A FSNTD 519-616 N/A N/A 22316 N/A Taconite N/A TA316 N/A 522000 N/A CAD Icon (for items table)
SNT 217 - 22217 - LO217 N/A SNT 217 N/A N/A 22217 N/A Labyrinth N/A LO217 N/A 297000 N/A CAD Icon (for items table)
SNT 520-617 - 21317 - LO317 N/A SNT 520-617 N/A N/A 21317 N/A Labyrinth N/A LO317 N/A 403000 N/A CAD Icon (for items table)
SNT 520-617 - 22317 - LO317 N/A SNT 520-617 N/A N/A 22317 N/A Labyrinth N/A LO317 N/A 569000 N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »