Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
1 2 3 4 5 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 208-307 - 21307 - LO307 N/A FSNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90200 N/A CAD Icon (for items table)
FSNT 208-307 - 21307 - TA307 N/A FSNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90200 N/A CAD Icon (for items table)
FSNTD 208-307 - 21307 - TSNG510-307 N/A FSNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A CAD Icon (for items table)
FSNTD 208-307 - 21307 - VR307 N/A FSNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR307 N/A 90200 N/A CAD Icon (for items table)
FSNTD 208-307 - 21307 - LO307 N/A FSNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90200 N/A CAD Icon (for items table)
FSNTD 208-307 - 21307 - TA307 N/A FSNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90200 N/A CAD Icon (for items table)
SNT 208-307 - 22208 - LO208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Labyrinth N/A LO208 N/A 104000 N/A CAD Icon (for items table)
SNT 510-608 - 21308 - LO308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Labyrinth N/A LO308 N/A 113000 N/A CAD Icon (for items table)
SNT 510-608 - 22308 - LO308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Labyrinth N/A LO308 N/A 155000 N/A CAD Icon (for items table)
SNT 208-307 - 22208 - VR208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A V-ring N/A VR208 N/A 104000 N/A CAD Icon (for items table)
SNT 510-608 - 21308 - VR308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A V-ring N/A VR308 N/A 113000 N/A CAD Icon (for items table)
SNT 510-608 - 22308 - VR308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A V-ring N/A VR308 N/A 155000 N/A CAD Icon (for items table)
SNT 208-307 - 22208 - TA208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Taconite N/A TA208 N/A 104000 N/A CAD Icon (for items table)
SNT 510-608 - 21308 - TA308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Taconite N/A TA308 N/A 113000 N/A CAD Icon (for items table)
SNT 510-608 - 22308 - TA308 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Taconite N/A TA308 N/A 155000 N/A CAD Icon (for items table)
SNT 208-307 - 22208 - TSNG308-208 N/A SNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Double Lip N/A TSNG308-208 N/A 104000 N/A CAD Icon (for items table)
SNT 510-608 - 21308 - TSNG308-208 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Double Lip N/A TSNG308-208 N/A 113000 N/A CAD Icon (for items table)
SNT 510-608 - 22308 - TSNG308-208 N/A SNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Double Lip N/A TSNG308-208 N/A 155000 N/A CAD Icon (for items table)
SNTD 208-307 - 22208 - LO208 N/A SNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Labyrinth N/A LO208 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308 - LO308 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Labyrinth N/A LO308 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308 - LO308 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Labyrinth N/A LO308 N/A 155000 N/A CAD Icon (for items table)
SNTD 208-307 - 22208 - VR208 N/A SNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A V-ring N/A VR208 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308 - VR308 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A V-ring N/A VR308 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308 - VR308 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A V-ring N/A VR308 N/A 155000 N/A CAD Icon (for items table)
SNTD 208-307 - 22208 - TA208 N/A SNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Taconite N/A TA208 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308 - TA308 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Taconite N/A TA308 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308 - TA308 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Taconite N/A TA308 N/A 155000 N/A CAD Icon (for items table)
SNTD 208-307 - 22208 - TSNG308-208 N/A SNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Double Lip N/A TSNG308-208 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308 - TSNG308-208 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Double Lip N/A TSNG308-208 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308 - TSNG308-208 N/A SNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Double Lip N/A TSNG308-208 N/A 155000 N/A CAD Icon (for items table)
FSNT 208-307 - 22208 - TSNG308-208 N/A FSNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Double Lip N/A TSNG308-208 N/A 104000 N/A CAD Icon (for items table)
FSNT 510-608 - 21308 - TSNG308-208 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Double Lip N/A TSNG308-208 N/A 113000 N/A CAD Icon (for items table)
FSNT 510-608 - 22308 - TSNG308-208 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Double Lip N/A TSNG308-208 N/A 155000 N/A CAD Icon (for items table)
FSNT 208-307 - 22208 - VR208 N/A FSNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A V-ring N/A VR208 N/A 104000 N/A CAD Icon (for items table)
FSNT 510-608 - 21308 - VR308 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A V-ring N/A VR308 N/A 113000 N/A CAD Icon (for items table)
FSNT 510-608 - 22308 - VR308 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A V-ring N/A VR308 N/A 155000 N/A CAD Icon (for items table)
FSNT 208-307 - 22208 - LO208 N/A FSNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Labyrinth N/A LO208 N/A 104000 N/A CAD Icon (for items table)
FSNT 510-608 - 21308 - LO308 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Labyrinth N/A LO308 N/A 113000 N/A CAD Icon (for items table)
FSNT 510-608 - 22308 - LO308 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Labyrinth N/A LO308 N/A 155000 N/A CAD Icon (for items table)
FSNT 208-307 - 22208 - TA208 N/A FSNT 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Taconite N/A TA208 N/A 104000 N/A CAD Icon (for items table)
FSNT 510-608 - 21308 - TA308 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Taconite N/A TA308 N/A 113000 N/A CAD Icon (for items table)
FSNT 510-608 - 22308 - TA308 N/A FSNT 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Taconite N/A TA308 N/A 155000 N/A CAD Icon (for items table)
FSNTD 208-307 - 22208 - TSNG208 N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Double Lip N/A TSNG308-208 N/A 104000 N/A CAD Icon (for items table)
FSNTD 510-608 - 21308 - TSNG308-208 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Double Lip N/A TSNG308-208 N/A 113000 N/A CAD Icon (for items table)
FSNTD 510-608 - 22308 - TSNG308-208 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A Double Lip N/A TSNG308-208 N/A 155000 N/A CAD Icon (for items table)
FSNTD 208-307 - 22208 - VR208 N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A V-ring N/A VR208 N/A 104000 N/A CAD Icon (for items table)
FSNTD 510-608 - 21308 - VR308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A V-ring N/A VR308 N/A 113000 N/A CAD Icon (for items table)
FSNTD 510-608 - 22308 - VR308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 22308 N/A V-ring N/A VR308 N/A 155000 N/A CAD Icon (for items table)
FSNTD 208-307 - 22208 - LO208 N/A FSNTD 208-307 N/A 40 mm N/A 50 mm N/A 22208 N/A Labyrinth N/A LO208 N/A 104000 N/A CAD Icon (for items table)
FSNTD 510-608 - 21308 - LO308 N/A FSNTD 510-608 N/A 40 mm N/A 50 mm N/A 21308 N/A Labyrinth N/A LO308 N/A 113000 N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »