COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 26 27 28 29 30 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 526 - 23226 - LO226 N/A FSNT 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Labyrinth N/A LO226 N/A 915000 N/A CAD Icon (for items table)
FSNT 526 - 22226 - TA226 N/A FSNT 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Taconite N/A TA226 N/A 757000 N/A CAD Icon (for items table)
FSNT 526 - 23226 - TA226 N/A FSNT 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Taconite N/A TA226 N/A 915000 N/A CAD Icon (for items table)
FSNTD 526 - 22226 - TSNG226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Double Lip N/A TSNG226 N/A 757000 N/A CAD Icon (for items table)
FSNTD 526 - 23226 - TSNG226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Double Lip N/A TSNG226 N/A 915000 N/A CAD Icon (for items table)
FSNTD 526 - 22226 - VR226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A V-ring N/A VR226 N/A 757000 N/A CAD Icon (for items table)
FSNTD 526 - 23226 - VR226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A V-ring N/A VR226 N/A 915000 N/A CAD Icon (for items table)
FSNTD 526 - 22226 - LO226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Labyrinth N/A LO226 N/A 757000 N/A CAD Icon (for items table)
FSNTD 526 - 23226 - LO226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Labyrinth N/A LO226 N/A 915000 N/A CAD Icon (for items table)
FSNTD 526 - 22226 - TA226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 22226 N/A Taconite N/A TA226 N/A 757000 N/A CAD Icon (for items table)
FSNTD 526 - 23226 - TA226 N/A FSNTD 526 N/A 130 mm N/A 145 mm N/A 23226 N/A Taconite N/A TA226 N/A 915000 N/A CAD Icon (for items table)
SNT 528 - 22228 - LO228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A CAD Icon (for items table)
SNT 528 - 23228 - LO228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A CAD Icon (for items table)
SNT 528 - 22228 - VR228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A CAD Icon (for items table)
SNT 528 - 23228 - VR228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A CAD Icon (for items table)
SNT 528 - 22228 - TA228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A CAD Icon (for items table)
SNT 528 - 23228 - TA228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A CAD Icon (for items table)
SNT 528 - 22228 - TSNG228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Double Lip N/A TSNG228 N/A 863000 N/A CAD Icon (for items table)
SNT 528 - 23228 - TSNG228 N/A SNT 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Double Lip N/A TSNG228 N/A 1090000 N/A CAD Icon (for items table)
SNTD 528 - 22228 - LO228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Labyrinth N/A LO228 N/A 863000 N/A CAD Icon (for items table)
SNTD 528 - 23228 - LO228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Labyrinth N/A LO228 N/A 1090000 N/A CAD Icon (for items table)
SNTD 528 - 22228 - VR228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A V-ring N/A VR228 N/A 863000 N/A CAD Icon (for items table)
SNTD 528 - 23228 - VR228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A V-ring N/A VR228 N/A 1090000 N/A CAD Icon (for items table)
SNTD 528 - 22228 - TA228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 22228 N/A Taconite N/A TA228 N/A 863000 N/A CAD Icon (for items table)
SNTD 528 - 23228 - TA228 N/A SNTD 528 N/A 140 mm N/A 155 mm N/A 23228 N/A Taconite N/A TA228 N/A 1090000 N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »