COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 31 32 33 34 

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 532 - 23232 - TSNG232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Double Lip N/A TSNG232 N/A 1470000 N/A CAD Icon (for items table)
FSNTD 532 - 22232 - VR232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A V-ring N/A VR232 N/A 1170000 N/A CAD Icon (for items table)
FSNTD 532 - 23232 - VR232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A V-ring N/A VR232 N/A 1470000 N/A CAD Icon (for items table)
FSNTD 532 - 22232 - LO232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Labyrinth N/A LO232 N/A 1170000 N/A CAD Icon (for items table)
FSNTD 532 - 23232 - LO232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Labyrinth N/A LO232 N/A 1470000 N/A CAD Icon (for items table)
FSNTD 532 - 22232 - TA232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Taconite N/A TA232 N/A 1170000 N/A CAD Icon (for items table)
FSNTD 532 - 23232 - TA232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Taconite N/A TA232 N/A 1470000 N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34