COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 6 7 8 9 10 »  

Housing – Bearing – Seal

Housing

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 209 - 22209 - TSNG309-209 N/A SNTD 209 N/A N/A 22209 N/A Double Lip N/A TSNG309-209 N/A 109000 N/A CAD Icon (for items table)
SNTD 511-609 - 21309 - TSNG309-209 N/A SNTD 511-609 N/A N/A 21309 N/A Double Lip N/A TSNG309-209 N/A 138000 N/A CAD Icon (for items table)
SNTD 511-609 - 22309 - TSNG309-209 N/A SNTD 511-609 N/A N/A 22309 N/A Double Lip N/A TSNG309-209 N/A 190000 N/A CAD Icon (for items table)
FSNT 209 - 22209 - TSNG309-209 N/A FSNT 209 N/A N/A 22209 N/A Double Lip N/A TSNG309-209 N/A 109000 N/A CAD Icon (for items table)
FSNT 511-609 - 21309 - TSNG309-209 N/A FSNT 511-609 N/A N/A 21309 N/A Double Lip N/A TSNG309-209 N/A 138000 N/A CAD Icon (for items table)
FSNT 511-609 - 22309 - TSNG309-209 N/A FSNT 511-609 N/A N/A 22309 N/A Double Lip N/A TSNG309-209 N/A 190000 N/A CAD Icon (for items table)
FSNT 209 - 22209 - VR209 N/A FSNT 209 N/A N/A 22209 N/A V-ring N/A VR209 N/A 109000 N/A CAD Icon (for items table)
FSNT 511-609 - 21309 - VR309 N/A FSNT 511-609 N/A N/A 21309 N/A V-ring N/A VR309 N/A 138000 N/A CAD Icon (for items table)
FSNT 511-609 - 22309 - VR309 N/A FSNT 511-609 N/A N/A 22309 N/A V-ring N/A VR309 N/A 190000 N/A CAD Icon (for items table)
FSNT 209 - 22209 - LO209 N/A FSNT 209 N/A N/A 22209 N/A Labyrinth N/A LO209 N/A 109000 N/A CAD Icon (for items table)
FSNT 511-609 - 21309 - LO309 N/A FSNT 511-609 N/A N/A 21309 N/A Labyrinth N/A LO309 N/A 138000 N/A CAD Icon (for items table)
FSNT 511-609 - 22309 - LO309 N/A FSNT 511-609 N/A N/A 22309 N/A Labyrinth N/A LO309 N/A 190000 N/A CAD Icon (for items table)
FSNT 209 - 22209 - TA209 N/A FSNT 209 N/A N/A 22209 N/A Taconite N/A TA209 N/A 109000 N/A CAD Icon (for items table)
FSNT 511-609 - 21309 - TA309 N/A FSNT 511-609 N/A N/A 21309 N/A Taconite N/A TA309 N/A 138000 N/A CAD Icon (for items table)
FSNT 511-609 - 22309 - TA309 N/A FSNT 511-609 N/A N/A 22309 N/A Taconite N/A TA309 N/A 190000 N/A CAD Icon (for items table)
FSNTD 209 - 22209 - TSNG309-209 N/A FSNTD 209 N/A N/A 22209 N/A Double Lip N/A TSNG309-209 N/A 109000 N/A CAD Icon (for items table)
FSNTD 511-609 - 21309 - TSNG309-209 N/A FSNTD 511-609 N/A N/A 21309 N/A Double Lip N/A TSNG309-209 N/A 138000 N/A CAD Icon (for items table)
FSNTD 511-609 - 22309 - TSNG309-209 N/A FSNTD 511-609 N/A N/A 22309 N/A Double Lip N/A TSNG309-209 N/A 190000 N/A CAD Icon (for items table)
FSNTD 209 - 22209 - VR209 N/A FSNTD 209 N/A N/A 22209 N/A V-ring N/A VR209 N/A 109000 N/A CAD Icon (for items table)
FSNTD 511-609 - 21309 - VR309 N/A FSNTD 511-609 N/A N/A 21309 N/A V-ring N/A VR309 N/A 138000 N/A CAD Icon (for items table)
FSNTD 511-609 - 22309 - VR309 N/A FSNTD 511-609 N/A N/A 22309 N/A V-ring N/A VR309 N/A 190000 N/A CAD Icon (for items table)
FSNTD 209 - 22209 - LO209 N/A FSNTD 209 N/A N/A 22209 N/A Labyrinth N/A LO209 N/A 109000 N/A CAD Icon (for items table)
FSNTD 511-609 - 21309 - LO309 N/A FSNTD 511-609 N/A N/A 21309 N/A Labyrinth N/A LO309 N/A 138000 N/A CAD Icon (for items table)
FSNTD 511-609 - 22309 - LO309 N/A FSNTD 511-609 N/A N/A 22309 N/A Labyrinth N/A LO309 N/A 190000 N/A CAD Icon (for items table)
FSNTD 209 - 22209 - TA209 N/A FSNTD 209 N/A N/A 22209 N/A Taconite N/A TA209 N/A 109000 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »