COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 6 7 8 9 10 »  

Housing – Bearing – Seal

Housing

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 512-610 - 22310 - TSNG310-210 N/A SNTD 512-610 N/A N/A 22310 N/A Double Lip N/A TSNG310-210 N/A 238000 N/A CAD Icon (for items table)
FSNT 210 - 22210 - TSNG310-210 N/A FSNT 210 N/A N/A 22210 N/A Double Lip N/A TSNG310-210 N/A 117000 N/A CAD Icon (for items table)
FSNT 512-610 - 21310 - TSNG310-210 N/A FSNT 512-610 N/A N/A 21310 N/A Double Lip N/A TSNG310-210 N/A 163000 N/A CAD Icon (for items table)
FSNT 512-610 - 22310 - TSNG310-210 N/A FSNT 512-610 N/A N/A 22310 N/A Double Lip N/A TSNG310-210 N/A 238000 N/A CAD Icon (for items table)
FSNT 210 - 22210 - VR210 N/A FSNT 210 N/A N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A CAD Icon (for items table)
FSNT 512-610 - 21310 - VR310 N/A FSNT 512-610 N/A N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A CAD Icon (for items table)
FSNT 512-610 - 22310 - VR310 N/A FSNT 512-610 N/A N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A CAD Icon (for items table)
FSNT 210 - 22210 - LO210 N/A FSNT 210 N/A N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A CAD Icon (for items table)
FSNT 512-610 - 21310 - LO310 N/A FSNT 512-610 N/A N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A CAD Icon (for items table)
FSNT 512-610 - 22310 - LO310 N/A FSNT 512-610 N/A N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A CAD Icon (for items table)
FSNT 210 - 22210 - TA210 N/A FSNT 210 N/A N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A CAD Icon (for items table)
FSNT 512-610 - 21310 - TA310 N/A FSNT 512-610 N/A N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A CAD Icon (for items table)
FSNT 512-610 - 22310 - TA310 N/A FSNT 512-610 N/A N/A 22310 N/A Taconite N/A TA310 N/A 238000 N/A CAD Icon (for items table)
FSNTD 210 - 22210 - TSNG310-210 N/A FSNTD 210 N/A N/A 22210 N/A Double Lip N/A TSNG310-210 N/A 117000 N/A CAD Icon (for items table)
FSNTD 512-610 - 21310 - TSNG310-210 N/A FSNTD 512-610 N/A N/A 21310 N/A Double Lip N/A TSNG310-210 N/A 163000 N/A CAD Icon (for items table)
FSNTD 512-610 - 22310 - TSNG310-210 N/A FSNTD 512-610 N/A N/A 22310 N/A Double Lip N/A TSNG310-210 N/A 238000 N/A CAD Icon (for items table)
FSNTD 210 - 22210 - VR210 N/A FSNTD 210 N/A N/A 22210 N/A V-ring N/A VR210 N/A 117000 N/A CAD Icon (for items table)
FSNTD 512-610 - 21310 - VR310 N/A FSNTD 512-610 N/A N/A 21310 N/A V-ring N/A VR310 N/A 163000 N/A CAD Icon (for items table)
FSNTD 512-610 - 22310 - VR310 N/A FSNTD 512-610 N/A N/A 22310 N/A V-ring N/A VR310 N/A 238000 N/A CAD Icon (for items table)
FSNTD 210 - 22210 - LO210 N/A FSNTD 210 N/A N/A 22210 N/A Labyrinth N/A LO210 N/A 117000 N/A CAD Icon (for items table)
FSNTD 512-610 - 21310 - LO310 N/A FSNTD 512-610 N/A N/A 21310 N/A Labyrinth N/A LO310 N/A 163000 N/A CAD Icon (for items table)
FSNTD 512-610 - 22310 - LO310 N/A FSNTD 512-610 N/A N/A 22310 N/A Labyrinth N/A LO310 N/A 238000 N/A CAD Icon (for items table)
FSNTD 210 - 22210 - TA210 N/A FSNTD 210 N/A N/A 22210 N/A Taconite N/A TA210 N/A 117000 N/A CAD Icon (for items table)
FSNTD 512-610 - 21310 - TA310 N/A FSNTD 512-610 N/A N/A 21310 N/A Taconite N/A TA310 N/A 163000 N/A CAD Icon (for items table)
FSNTD 512-610 - 22310 - TA310 N/A FSNTD 512-610 N/A N/A 22310 N/A Taconite N/A TA310 N/A 238000 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »