COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 6 7 8 9 10 »  

Housing – Bearing – Seal

Housing

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNT 211 - 22211 - LO211 N/A SNT 211 N/A N/A 22211 N/A Labyrinth N/A LO211 N/A 140000 N/A CAD Icon (for items table)
SNT 513-611 - 21311 - LO311 N/A SNT 513-611 N/A N/A 21311 N/A Labyrinth N/A LO311 N/A 188000 N/A CAD Icon (for items table)
SNT 513-611 - 22311 - LO311 N/A SNT 513-611 N/A N/A 22311 N/A Labyrinth N/A LO311 N/A 279000 N/A CAD Icon (for items table)
SNT 211 - 22211 - VR211 N/A SNT 211 N/A N/A 22211 N/A V-ring N/A VR211 N/A 140000 N/A CAD Icon (for items table)
SNT 513-611 - 21311 - VR311 N/A SNT 513-611 N/A N/A 21311 N/A V-ring N/A VR311 N/A 188000 N/A CAD Icon (for items table)
SNT 513-611 - 22311 - VR311 N/A SNT 513-611 N/A N/A 22311 N/A V-ring N/A VR311 N/A 279000 N/A CAD Icon (for items table)
SNT 211 - 22211 - TA211 N/A SNT 211 N/A N/A 22211 N/A Taconite N/A TA211 N/A 140000 N/A CAD Icon (for items table)
SNT 513-611 - 21311 - TA311 N/A SNT 513-611 N/A N/A 21311 N/A Taconite N/A TA311 N/A 188000 N/A CAD Icon (for items table)
SNT 513-611 - 22311 - TA311 N/A SNT 513-611 N/A N/A 22311 N/A Taconite N/A TA311 N/A 279000 N/A CAD Icon (for items table)
SNT 211 - 22211 - TSNG311-211 N/A SNT 211 N/A N/A 22211 N/A Double Lip N/A TSNG311-211 N/A 140000 N/A CAD Icon (for items table)
SNT 513-611 - 21311 - TSNG311-211 N/A SNT 513-611 N/A N/A 21311 N/A Double Lip N/A TSNG311-211 N/A 188000 N/A CAD Icon (for items table)
SNT 513-611 - 22311 - TSNG311-211 N/A SNT 513-611 N/A N/A 22311 N/A Double Lip N/A TSNG311-211 N/A 279000 N/A CAD Icon (for items table)
SNTD 211 - 22211 - LO211 N/A SNTD 211 N/A N/A 22211 N/A Labyrinth N/A LO211 N/A 140000 N/A CAD Icon (for items table)
SNTD 513-611 - 21311 - LO311 N/A SNTD 513-611 N/A N/A 21311 N/A Labyrinth N/A LO311 N/A 188000 N/A CAD Icon (for items table)
SNTD 513-611 - 22311 - LO311 N/A SNTD 513-611 N/A N/A 22311 N/A Labyrinth N/A LO311 N/A 279000 N/A CAD Icon (for items table)
SNTD 211 - 22211 - VR211 N/A SNTD 211 N/A N/A 22211 N/A V-ring N/A VR211 N/A 140000 N/A CAD Icon (for items table)
SNTD 513-611 - 21311 - VR311 N/A SNTD 513-611 N/A N/A 21311 N/A V-ring N/A VR311 N/A 188000 N/A CAD Icon (for items table)
SNTD 513-611 - 22311 - VR311 N/A SNTD 513-611 N/A N/A 22311 N/A V-ring N/A VR311 N/A 279000 N/A CAD Icon (for items table)
SNTD 211 - 22211 - TA211 N/A SNTD 211 N/A N/A 22211 N/A Taconite N/A TA211 N/A 140000 N/A CAD Icon (for items table)
SNTD 513-611 - 21311 - TA311 N/A SNTD 513-611 N/A N/A 21311 N/A Taconite N/A TA311 N/A 188000 N/A CAD Icon (for items table)
SNTD 513-611 - 22311 - TA311 N/A SNTD 513-611 N/A N/A 22311 N/A Taconite N/A TA311 N/A 279000 N/A CAD Icon (for items table)
SNTD 211 - 22211 - TSNG311-211 N/A SNTD 211 N/A N/A 22211 N/A Double Lip N/A TSNG311-211 N/A 140000 N/A CAD Icon (for items table)
SNTD 513-611 - 21311 - TSNG311-211 N/A SNTD 513-611 N/A N/A 21311 N/A Double Lip N/A TSNG311-211 N/A 188000 N/A CAD Icon (for items table)
SNTD 513-611 - 22311 - TSNG311-211 N/A SNTD 513-611 N/A N/A 22311 N/A Double Lip N/A TSNG311-211 N/A 279000 N/A CAD Icon (for items table)
FSNT 211 - 22211 - TSNG311-211 N/A FSNT 211 N/A N/A 22211 N/A Double Lip N/A TSNG311-211 N/A 140000 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »