COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNTD 532 - 23232K - VR532 N/A FSNTD 532 N/A N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
FSNTD 511-609 - 21309K - TA609 N/A FSNTD 511-609 N/A N/A 21309K N/A Taconite N/A TA609 N/A H309 N/A 138000 N/A CAD Icon (for items table)
FSNTD 511-609 - 22309K - TA609 N/A FSNTD 511-609 N/A N/A 22309K N/A Taconite N/A TA609 N/A H2309 N/A 190000 N/A CAD Icon (for items table)
FSNTD 512-610 - 21310K - TA610 N/A FSNTD 512-610 N/A N/A 21310K N/A Taconite N/A TA610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
FSNTD 512-610 - 22310K - TA610 N/A FSNTD 512-610 N/A N/A 22310K N/A Taconite N/A TA610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
FSNTD 511-609 - 22211K - TA511 N/A FSNTD 511-609 N/A N/A 22211K N/A Taconite N/A TA511 N/A H311 N/A 140000 N/A CAD Icon (for items table)
FSNTD 513-611 - 21311K - TA611 N/A FSNTD 513-611 N/A N/A 21311K N/A Taconite N/A TA611 N/A H311 N/A 188000 N/A CAD Icon (for items table)
FSNTD 513-611 - 22311K - TA611 N/A FSNTD 513-611 N/A N/A 22311K N/A Taconite N/A TA611 N/A H2311 N/A 279000 N/A CAD Icon (for items table)
FSNTD 512-610 - 22212K - TA512 N/A FSNTD 512-610 N/A N/A 22212K N/A Taconite N/A TA512 N/A H312 N/A 169000 N/A CAD Icon (for items table)
FSNTD 515-612 - 21312K - TA612 N/A FSNTD 515-612 N/A N/A 21312K N/A Taconite N/A TA612 N/A H312 N/A 225000 N/A CAD Icon (for items table)
FSNTD 515-612 - 22312K - TA612 N/A FSNTD 515-612 N/A N/A 22312K N/A Taconite N/A TA612 N/A H2312 N/A 321000 N/A CAD Icon (for items table)
FSNTD 513-611 - 22213K - TA513 N/A FSNTD 513-611 N/A N/A 22213K N/A Taconite N/A TA513 N/A H313 N/A 206000 N/A CAD Icon (for items table)
FSNTD 516-613 - 21313K - TA613 N/A FSNTD 516-613 N/A N/A 21313K N/A Taconite N/A TA613 N/A H313 N/A 259000 N/A CAD Icon (for items table)
FSNTD 516-613 - 22313K - TA613 N/A FSNTD 516-613 N/A N/A 22313K N/A Taconite N/A TA613 N/A H2313 N/A 361000 N/A CAD Icon (for items table)
FSNTD 515-612 - 22215K - TA515 N/A FSNTD 515-612 N/A N/A 22215K N/A Taconite N/A TA515 N/A H315 N/A 222000 N/A CAD Icon (for items table)
FSNTD 518-615 - 21315K - TA615 N/A FSNTD 518-615 N/A N/A 21315K N/A Taconite N/A TA615 N/A H315 N/A 322000 N/A CAD Icon (for items table)
FSNTD 518-615 - 22315K - TA615 N/A FSNTD 518-615 N/A N/A 22315K N/A Taconite N/A TA615 N/A H2315 N/A 471000 N/A CAD Icon (for items table)
FSNTD 516-613 - 22216K - TA516 N/A FSNTD 516-613 N/A N/A 22216K N/A Taconite N/A TA516 N/A H316 N/A 254000 N/A CAD Icon (for items table)
FSNTD 519-616 - 21316K - TA616 N/A FSNTD 519-616 N/A N/A 21316K N/A Taconite N/A TA616 N/A H316 N/A 363000 N/A CAD Icon (for items table)
FSNTD 519-616 - 22316K - TA616 N/A FSNTD 519-616 N/A N/A 22316K N/A Taconite N/A TA616 N/A H2316 N/A 522000 N/A CAD Icon (for items table)
FSNTD 517 - 22217K - TA517 N/A FSNTD 517 N/A N/A 22217K N/A Taconite N/A TA517 N/A H317 N/A 297000 N/A CAD Icon (for items table)
FSNTD 520-617 - 21317K - TA617 N/A FSNTD 520-617 N/A N/A 21317K N/A Taconite N/A TA617 N/A H317 N/A 403000 N/A CAD Icon (for items table)
FSNTD 520-617 - 22317K - TA617 N/A FSNTD 520-617 N/A N/A 22317K N/A Taconite N/A TA617 N/A H2317 N/A 569000 N/A CAD Icon (for items table)
FSNTD 518-615 - 22218K - TA518 N/A FSNTD 518-615 N/A N/A 22218K N/A Taconite N/A TA518 N/A H318 N/A 355000 N/A CAD Icon (for items table)
FSNTD 518-615 - 23218K - TA518 N/A FSNTD 518-615 N/A N/A 23218K N/A Taconite N/A TA518 N/A H2318 N/A 436000 N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »