COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 16 17 18 19 20 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 510-608 - 22308K - TSNG608 N/A SNTD 510-608 N/A N/A 22308K N/A Double Lip N/A TSNG608 N/A H2308 N/A 155000 N/A CAD Icon (for items table)
SNTD 508-607 - 22208K - LO508 N/A SNTD 508-607 N/A N/A 22208K N/A Labyrinth N/A LO508 N/A H308 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308K - LO608 N/A SNTD 510-608 N/A N/A 21308K N/A Labyrinth N/A LO608 N/A H308 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308K - LO608 N/A SNTD 510-608 N/A N/A 22308K N/A Labyrinth N/A LO608 N/A H2308 N/A 155000 N/A CAD Icon (for items table)
SNTD 508-607 - 22208K - VR508 N/A SNTD 508-607 N/A N/A 22208K N/A V-ring N/A VR508 N/A H308 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308K - VR608 N/A SNTD 510-608 N/A N/A 21308K N/A V-ring N/A VR608 N/A H308 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308K - VR608 N/A SNTD 510-608 N/A N/A 22308K N/A V-ring N/A VR608 N/A H2308 N/A 155000 N/A CAD Icon (for items table)
SNTD 508-607 - 22208K - TA508 N/A SNTD 508-607 N/A N/A 22208K N/A Taconite N/A TA508 N/A H308 N/A 104000 N/A CAD Icon (for items table)
SNTD 510-608 - 21308K - TA608 N/A SNTD 510-608 N/A N/A 21308K N/A Taconite N/A TA608 N/A H308 N/A 113000 N/A CAD Icon (for items table)
SNTD 510-608 - 22308K - TA608 N/A SNTD 510-608 N/A N/A 22308K N/A Taconite N/A TA608 N/A H2308 N/A 155000 N/A CAD Icon (for items table)
SNT 509 - 22209K - LO509/ 1-7/16 N/A SNT 509 N/A 1 7/16 in N/A 22209K N/A Labyrinth N/A LO509/ 1-7/16 N/A HA309 N/A 109000 N/A CAD Icon (for items table)
SNT 511-609 - 21309K - LO609/ 1-7/16 N/A SNT 511-609 N/A 1 7/16 in N/A 21309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA309 N/A 138000 N/A CAD Icon (for items table)
SNT 511-609 - 22309K - LO609/ 1-7/16 N/A SNT 511-609 N/A 1 7/16 in N/A 22309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA2309 N/A 190000 N/A CAD Icon (for items table)
SNT 509 - 22209K - TA509/ 1-7/16 N/A SNT 509 N/A 1 7/16 in N/A 22209K N/A Taconite N/A TA509/ 1-7/16 N/A HA309 N/A 109000 N/A CAD Icon (for items table)
SNT 511-609 - 21309K - TA609/ 1-7/16 N/A SNT 511-609 N/A 1 7/16 in N/A 21309K N/A Taconite N/A TA609/ 1-7/16 N/A HA309 N/A 138000 N/A CAD Icon (for items table)
SNT 511-609 - 22309K - TA609/ 1-7/16 N/A SNT 511-609 N/A 1 7/16 in N/A 22309K N/A Taconite N/A TA609/ 1-7/16 N/A HA2309 N/A 190000 N/A CAD Icon (for items table)
SNTD 509 - 22209K - LO509/ 1-7/16 N/A SNTD 509 N/A 1 7/16 in N/A 22209K N/A Labyrinth N/A LO509/ 1-7/16 N/A HA309 N/A 109000 N/A CAD Icon (for items table)
SNTD 511-609 - 21309K - LO609/ 1-7/16 N/A SNTD 511-609 N/A 1 7/16 in N/A 21309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA309 N/A 138000 N/A CAD Icon (for items table)
SNTD 511-609 - 22309K - LO609/ 1-7/16 N/A SNTD 511-609 N/A 1 7/16 in N/A 22309K N/A Labyrinth N/A LO609/ 1-7/16 N/A HA2309 N/A 190000 N/A CAD Icon (for items table)
SNTD 509 - 22209K - TA509/ 1-7/16 N/A SNTD 509 N/A 1 7/16 in N/A 22209K N/A Taconite N/A TA509/ 1-7/16 N/A HA309 N/A 109000 N/A CAD Icon (for items table)
SNTD 511-609 - 21309K - TA609/ 1-7/16 N/A SNTD 511-609 N/A 1 7/16 in N/A 21309K N/A Taconite N/A TA609/ 1-7/16 N/A HA309 N/A 138000 N/A CAD Icon (for items table)
SNTD 511-609 - 22309K - TA609/ 1-7/16 N/A SNTD 511-609 N/A 1 7/16 in N/A 22309K N/A Taconite N/A TA609/ 1-7/16 N/A HA2309 N/A 190000 N/A CAD Icon (for items table)
SNT 509 - 22209K - LO509/ 1-1/2 N/A SNT 509 N/A 1 1/2 in N/A 22209K N/A Labyrinth N/A LO509/ 1-1/2 N/A HE309 N/A 109000 N/A CAD Icon (for items table)
SNT 511-609 - 21309K - LO609/ 1-1/2 N/A SNT 511-609 N/A 1 1/2 in N/A 21309K N/A Labyrinth N/A LO609/ 1-1/2 N/A HE309 N/A 138000 N/A CAD Icon (for items table)
SNT 511-609 - 22309K - LO609/ 1-1/2 N/A SNT 511-609 N/A 1 1/2 in N/A 22309K N/A Labyrinth N/A LO609/ 1-1/2 N/A HE2309 N/A 190000 N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »