COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 21 22 23 24 25 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 512-610 - 22310K - TA610/ 1-3/4 N/A SNT 512-610 N/A 1 3/4 in N/A 22310K N/A Taconite N/A TA610/ 1-3/4 N/A HE2310 N/A 238000 N/A CAD Icon (for items table)
SNTD 510-608 - 22210K - LO510/ 1-3/4 N/A SNTD 510-608 N/A 1 3/4 in N/A 22210K N/A Labyrinth N/A LO510/ 1-3/4 N/A HE310 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310K - LO610/ 1-3/4 N/A SNTD 512-610 N/A 1 3/4 in N/A 21310K N/A Labyrinth N/A LO610/ 1-3/4 N/A HE310 N/A 163000 N/A CAD Icon (for items table)
SNTD 512-610 - 22310K - LO610/ 1-3/4 N/A SNTD 512-610 N/A 1 3/4 in N/A 22310K N/A Labyrinth N/A LO610/ 1-3/4 N/A HE2310 N/A 238000 N/A CAD Icon (for items table)
SNTD 510-608 - 22210K - TA510/ 1-3/4 N/A SNTD 510-608 N/A 1 3/4 in N/A 22210K N/A Taconite N/A TA510/ 1-3/4 N/A HE310 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310K - TA610/ 1-3/4 N/A SNTD 512-610 N/A 1 3/4 in N/A 21310K N/A Taconite N/A TA610/ 1-3/4 N/A HE310 N/A 163000 N/A CAD Icon (for items table)
SNTD 512-610 - 22310K - TA610/ 1-3/4 N/A SNTD 512-610 N/A 1 3/4 in N/A 22310K N/A Taconite N/A TA610/ 1-3/4 N/A HE2310 N/A 238000 N/A CAD Icon (for items table)
SNT 510-608 - 22210K - TSNG510-307 N/A SNT 510-608 N/A 45 mm N/A 22210K N/A Double Lip N/A TSNG510-307 N/A H310 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310K - TSNG610 N/A SNT 512-610 N/A 45 mm N/A 21310K N/A Double Lip N/A TSNG610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310K - TSNG610 N/A SNT 512-610 N/A 45 mm N/A 22310K N/A Double Lip N/A TSNG610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
SNT 510-608 - 22210K - LO510 N/A SNT 510-608 N/A 45 mm N/A 22210K N/A Labyrinth N/A LO510 N/A H310 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310K - LO610 N/A SNT 512-610 N/A 45 mm N/A 21310K N/A Labyrinth N/A LO610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310K - LO610 N/A SNT 512-610 N/A 45 mm N/A 22310K N/A Labyrinth N/A LO610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
SNT 510-608 - 22210K - VR510 N/A SNT 510-608 N/A 45 mm N/A 22210K N/A V-ring N/A VR510 N/A H310 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310K - VR610 N/A SNT 512-610 N/A 45 mm N/A 21310K N/A V-ring N/A VR610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310K - VR610 N/A SNT 512-610 N/A 45 mm N/A 22310K N/A V-ring N/A VR610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
SNT 510-608 - 22210K - TA510 N/A SNT 510-608 N/A 45 mm N/A 22210K N/A Taconite N/A TA510 N/A H310 N/A 117000 N/A CAD Icon (for items table)
SNT 512-610 - 21310K - TA610 N/A SNT 512-610 N/A 45 mm N/A 21310K N/A Taconite N/A TA610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
SNT 512-610 - 22310K - TA610 N/A SNT 512-610 N/A 45 mm N/A 22310K N/A Taconite N/A TA610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
SNTD 510-608 - 22210K - TSNG510-307 N/A SNTD 510-608 N/A 45 mm N/A 22210K N/A Double Lip N/A TSNG510-307 N/A H310 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310K - TSNG610 N/A SNTD 512-610 N/A 45 mm N/A 21310K N/A Double Lip N/A TSNG610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
SNTD 512-610 - 22310K - TSNG610 N/A SNTD 512-610 N/A 45 mm N/A 22310K N/A Double Lip N/A TSNG610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
SNTD 510-608 - 22210K - LO510 N/A SNTD 510-608 N/A 45 mm N/A 22210K N/A Labyrinth N/A LO510 N/A H310 N/A 117000 N/A CAD Icon (for items table)
SNTD 512-610 - 21310K - LO610 N/A SNTD 512-610 N/A 45 mm N/A 21310K N/A Labyrinth N/A LO610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
SNTD 512-610 - 22310K - LO610 N/A SNTD 512-610 N/A 45 mm N/A 22310K N/A Labyrinth N/A LO610 N/A H2310 N/A 238000 N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »