COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 36 37 38 39 40 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNTD 522-619 - 22319K - TA619 N/A SNTD 522-619 N/A N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A CAD Icon (for items table)
SNTD 522-619 - 21319K - TSNG619 N/A SNTD 522-619 N/A N/A 21319K N/A Double Lip N/A TSNG619 N/A H319 N/A N/A CAD Icon (for items table)
SNTD 522-619 - 21319K - LO619 N/A SNTD 522-619 N/A N/A 21319K N/A Labyrinth N/A LO619 N/A H319 N/A N/A CAD Icon (for items table)
SNTD 522-619 - 21319K - VR619 N/A SNTD 522-619 N/A N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A CAD Icon (for items table)
SNTD 522-619 - 21319K - TA619 N/A SNTD 522-619 N/A N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A CAD Icon (for items table)
SNT 520-617 - 22220K - LO520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 22220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD Icon (for items table)
SNT 520-617 - 23220K - LO520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 23220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD Icon (for items table)
SNT 524-620 - 21320K - LO620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 21320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD Icon (for items table)
SNT 524-620 - 22320K - LO620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 22320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD Icon (for items table)
SNT 520-617 - 22220K - TA520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 22220K N/A Taconite N/A TA520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD Icon (for items table)
SNT 520-617 - 23220K - TA520/ 3-7/16 N/A SNT 520-617 N/A 3 7/16 in N/A 23220K N/A Taconite N/A TA520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD Icon (for items table)
SNT 524-620 - 21320K - TA620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 21320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD Icon (for items table)
SNT 524-620 - 22320K - TA620/ 3-7/16 N/A SNT 524-620 N/A 3 7/16 in N/A 22320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD Icon (for items table)
SNTD 520-617 - 22220K - LO520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 22220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD Icon (for items table)
SNTD 520-617 - 23220K - LO520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 23220K N/A Labyrinth N/A LO520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD Icon (for items table)
SNTD 524-620 - 21320K - LO620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 21320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD Icon (for items table)
SNTD 524-620 - 22320K - LO620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 22320K N/A Labyrinth N/A LO620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD Icon (for items table)
SNTD 520-617 - 22220K - TA520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 22220K N/A Taconite N/A TA520/ 3-7/16 N/A HA320 N/A 435000 N/A CAD Icon (for items table)
SNTD 520-617 - 23220K - TA520/ 3-7/16 N/A SNTD 520-617 N/A 3 7/16 in N/A 23220K N/A Taconite N/A TA520/ 3-7/16 N/A HA2320 N/A 554000 N/A CAD Icon (for items table)
SNTD 524-620 - 21320K - TA620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 21320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 446000 N/A CAD Icon (for items table)
SNTD 524-620 - 22320K - TA620/ 3-7/16 N/A SNTD 524-620 N/A 3 7/16 in N/A 22320K N/A Taconite N/A TA620/ 3-7/16 N/A HA2320 N/A 815000 N/A CAD Icon (for items table)
SNT 520-617 - 22220K - LO520/ 3-1/2 N/A SNT 520-617 N/A 3 1/2 in N/A 22220K N/A Labyrinth N/A LO520/ 3-1/2 N/A HE320 N/A 435000 N/A CAD Icon (for items table)
SNT 520-617 - 23220K - LO520/ 3-1/2 N/A SNT 520-617 N/A 3 1/2 in N/A 23220K N/A Labyrinth N/A LO520/ 3-1/2 N/A HE2320 N/A 554000 N/A CAD Icon (for items table)
SNT 524-620 - 21320K - LO620/ 3-1/2 N/A SNT 524-620 N/A 3 1/2 in N/A 21320K N/A Labyrinth N/A LO620/ 3-1/2 N/A HE2320 N/A 446000 N/A CAD Icon (for items table)
SNT 524-620 - 22320K - LO620/ 3-1/2 N/A SNT 524-620 N/A 3 1/2 in N/A 22320K N/A Labyrinth N/A LO620/ 3-1/2 N/A HE2320 N/A 815000 N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »