COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 36 37 38 39 40 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 524-620 - 21320K - LO620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A Labyrinth N/A LO620 N/A H320 N/A N/A CAD Icon (for items table)
SNT 524-620 - 21320K - VR620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A CAD Icon (for items table)
SNT 524-620 - 21320K - TA620 N/A SNT 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A CAD Icon (for items table)
SNTD 520-617 - 22220K - TSNG520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A Double Lip N/A TSNG520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
SNTD 520-617 - 23220K - TSNG520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A Double Lip N/A TSNG520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
SNTD 524-620 - 22320K - TSNG620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A Double Lip N/A TSNG620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
SNTD 520-617 - 22220K - LO520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A Labyrinth N/A LO520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
SNTD 520-617 - 23220K - LO520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A Labyrinth N/A LO520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
SNTD 524-620 - 22320K - LO620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A Labyrinth N/A LO620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
SNTD 520-617 - 22220K - VR520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A V-ring N/A VR520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
SNTD 520-617 - 23220K - VR520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A V-ring N/A VR520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
SNTD 524-620 - 22320K - VR620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A V-ring N/A VR620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
SNTD 520-617 - 22220K - TA520 N/A SNTD 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
SNTD 520-617 - 23220K - TA520 N/A SNTD 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
SNTD 524-620 - 22320K - TA620 N/A SNTD 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
SNTD 524-620 - 21320K - TSNG620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A Double Lip N/A TSNG620 N/A H320 N/A N/A CAD Icon (for items table)
SNTD 524-620 - 21320K - LO620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A Labyrinth N/A LO620 N/A H320 N/A N/A CAD Icon (for items table)
SNTD 524-620 - 21320K - VR620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A CAD Icon (for items table)
SNTD 524-620 - 21320K - TA620 N/A SNTD 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A CAD Icon (for items table)
SNT 522-619 - 22222K - TSNG522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A Double Lip N/A TSNG522 N/A H322 N/A 555000 N/A CAD Icon (for items table)
SNT 522-619 - 23222K - TSNG522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A Double Lip N/A TSNG522 N/A H2322 N/A 710000 N/A CAD Icon (for items table)
SNT 522-619 - 22222K - LO522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A Labyrinth N/A LO522 N/A H322 N/A 555000 N/A CAD Icon (for items table)
SNT 522-619 - 23222K - LO522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A Labyrinth N/A LO522 N/A H2322 N/A 710000 N/A CAD Icon (for items table)
SNT 522-619 - 22222K - VR522 N/A SNT 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A CAD Icon (for items table)
SNT 522-619 - 23222K - VR522 N/A SNT 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »