COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 46 

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

SNT 532 - 23232K - VR532 N/A SNT 532 N/A N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNT 532 - 22232K - TA532 N/A SNT 532 N/A N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNT 532 - 23232K - TA532 N/A SNT 532 N/A N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - TSNG532 N/A SNTD 532 N/A N/A 22232K N/A Double Lip N/A TSNG532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - TSNG532 N/A SNTD 532 N/A N/A 23232K N/A Double Lip N/A TSNG532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - LO532 N/A SNTD 532 N/A N/A 22232K N/A Labyrinth N/A LO532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - LO532 N/A SNTD 532 N/A N/A 23232K N/A Labyrinth N/A LO532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - VR532 N/A SNTD 532 N/A N/A 22232K N/A V-ring N/A VR532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - VR532 N/A SNTD 532 N/A N/A 23232K N/A V-ring N/A VR532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
SNTD 532 - 22232K - TA532 N/A SNTD 532 N/A N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
SNTD 532 - 23232K - TA532 N/A SNTD 532 N/A N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
Unit of Measure
« 46