Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
1 2 3 4 5 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNT 518-615 - 21315K - VR615 N/A FSNT 518-615 N/A 65 mm N/A 21315K N/A V-ring N/A VR615 N/A H315 N/A 322000 N/A CAD
FSNT 518-615 - 22315K - VR615 N/A FSNT 518-615 N/A 65 mm N/A 22315K N/A V-ring N/A VR615 N/A H2315 N/A 471000 N/A CAD
FSNT 516-613 - 22216K - VR516 N/A FSNT 516-613 N/A 70 mm N/A 22216K N/A V-ring N/A VR516 N/A H316 N/A 254000 N/A CAD
FSNT 519-616 - 21316K - VR616 N/A FSNT 519-616 N/A 70 mm N/A 21316K N/A V-ring N/A VR616 N/A H316 N/A 363000 N/A CAD
FSNT 519-616 - 22316K - VR616 N/A FSNT 519-616 N/A 70 mm N/A 22316K N/A V-ring N/A VR616 N/A H2316 N/A 522000 N/A CAD
FSNT 517 - 22217K - VR517 N/A FSNT 517 N/A 75 mm N/A 22217K N/A V-ring N/A VR517 N/A H317 N/A 297000 N/A CAD
FSNT 520-617 - 21317K - VR617 N/A FSNT 520-617 N/A 75 mm N/A 21317K N/A V-ring N/A VR617 N/A H317 N/A 403000 N/A CAD
FSNT 520-617 - 22317K - VR617 N/A FSNT 520-617 N/A 75 mm N/A 22317K N/A V-ring N/A VR617 N/A H2317 N/A 569000 N/A CAD
FSNT 518-615 - 22218K - VR518 N/A FSNT 518-615 N/A 80 mm N/A 22218K N/A V-ring N/A VR518 N/A H318 N/A 355000 N/A CAD
FSNT 518-615 - 23218K - VR518 N/A FSNT 518-615 N/A 80 mm N/A 23218K N/A V-ring N/A VR518 N/A H2318 N/A 436000 N/A CAD
FSNT 519-616 - 22219K - VR519 N/A FSNT 519-616 N/A 85 mm N/A 22219K N/A V-ring N/A VR519 N/A H319 N/A 385000 N/A CAD
FSNT 522-619 - 21319K - VR619 N/A FSNT 522-619 N/A 85 mm N/A 21319K N/A V-ring N/A VR619 N/A H319 N/A N/A CAD
FSNT 522-619 - 22319K - VR619 N/A FSNT 522-619 N/A 85 mm N/A 22319K N/A V-ring N/A VR619 N/A H2319 N/A 694000 N/A CAD
FSNT 520-617 - 22220K - VR520 N/A FSNT 520-617 N/A 90 mm N/A 22220K N/A V-ring N/A VR520 N/A H320 N/A 435000 N/A CAD
FSNT 520-617 - 23220K - VR520 N/A FSNT 520-617 N/A 90 mm N/A 23220K N/A V-ring N/A VR520 N/A H2320 N/A 554000 N/A CAD
FSNT 524-620 - 21320K - VR620 N/A FSNT 524-620 N/A 90 mm N/A 21320K N/A V-ring N/A VR620 N/A H320 N/A N/A CAD
FSNT 524-620 - 22320K - VR620 N/A FSNT 524-620 N/A 90 mm N/A 22320K N/A V-ring N/A VR620 N/A H2320 N/A 815000 N/A CAD
FSNT 522-619 - 22222K - VR522 N/A FSNT 522-619 N/A 100 mm N/A 22222K N/A V-ring N/A VR522 N/A H322 N/A 555000 N/A CAD
FSNT 522-619 - 23222K - VR522 N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A V-ring N/A VR522 N/A H2322 N/A 710000 N/A CAD
FSNT 524-620 - 22224K - VR524 N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A V-ring N/A VR524 N/A H3124 N/A 647000 N/A CAD
FSNT 524-620 - 23224K - VR524 N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A V-ring N/A VR524 N/A H2324 N/A 824000 N/A CAD
FSNT 526 - 22226K - VR526 N/A FSNT 526 N/A 115 mm N/A 22226K N/A V-ring N/A VR526 N/A H3126 N/A 757000 N/A CAD
FSNT 526 - 23226K - VR526 N/A FSNT 526 N/A 115 mm N/A 23226K N/A V-ring N/A VR526 N/A H2326 N/A 915000 N/A CAD
FSNT 528 - 22228K - VR528 N/A FSNT 528 N/A 125 mm N/A 22228K N/A V-ring N/A VR528 N/A H3128 N/A 863000 N/A CAD
FSNT 528 - 23228K - VR528 N/A FSNT 528 N/A 125 mm N/A 23228K N/A V-ring N/A VR528 N/A H2328 N/A 1090000 N/A CAD
Unit of Measure
1 2 3 4 5 »