COMPANY HEADER
Print Back
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 6 7 8 9 10 »  

Housing – Bearing – Seal

Housing

Shaft Diameter d

Bearing

Seal Type

Seal

Adapter Sleeve

C1 Dynamic Load Rating

CAD

FSNT 520-617 - 22317K - TA617 N/A FSNT 520-617 N/A 75 mm N/A 22317K N/A Taconite N/A TA617 N/A H2317 N/A 569000 N/A CAD Icon (for items table)
FSNT 518-615 - 22218K - TA518 N/A FSNT 518-615 N/A 80 mm N/A 22218K N/A Taconite N/A TA518 N/A H318 N/A 355000 N/A CAD Icon (for items table)
FSNT 518-615 - 23218K - TA518 N/A FSNT 518-615 N/A 80 mm N/A 23218K N/A Taconite N/A TA518 N/A H2318 N/A 436000 N/A CAD Icon (for items table)
FSNT 519-616 - 22219K - TA519 N/A FSNT 519-616 N/A 85 mm N/A 22219K N/A Taconite N/A TA519 N/A H319 N/A 385000 N/A CAD Icon (for items table)
FSNT 522-619 - 21319K - TA619 N/A FSNT 522-619 N/A 85 mm N/A 21319K N/A Taconite N/A TA619 N/A H319 N/A N/A CAD Icon (for items table)
FSNT 522-619 - 22319K - TA619 N/A FSNT 522-619 N/A 85 mm N/A 22319K N/A Taconite N/A TA619 N/A H2319 N/A 694000 N/A CAD Icon (for items table)
FSNT 520-617 - 22220K - TA520 N/A FSNT 520-617 N/A 90 mm N/A 22220K N/A Taconite N/A TA520 N/A H320 N/A 435000 N/A CAD Icon (for items table)
FSNT 520-617 - 23220K - TA520 N/A FSNT 520-617 N/A 90 mm N/A 23220K N/A Taconite N/A TA520 N/A H2320 N/A 554000 N/A CAD Icon (for items table)
FSNT 524-620 - 21320K - TA620 N/A FSNT 524-620 N/A 90 mm N/A 21320K N/A Taconite N/A TA620 N/A H320 N/A N/A CAD Icon (for items table)
FSNT 524-620 - 22320K - TA620 N/A FSNT 524-620 N/A 90 mm N/A 22320K N/A Taconite N/A TA620 N/A H2320 N/A 815000 N/A CAD Icon (for items table)
FSNT 522-619 - 22222K - TA522 N/A FSNT 522-619 N/A 100 mm N/A 22222K N/A Taconite N/A TA522 N/A H322 N/A 555000 N/A CAD Icon (for items table)
FSNT 522-619 - 23222K - TA522 N/A FSNT 522-619 N/A 100 mm N/A 23222K N/A Taconite N/A TA522 N/A H2322 N/A 710000 N/A CAD Icon (for items table)
FSNT 524-620 - 22224K - TA524 N/A FSNT 524-620 N/A 110 mm N/A 22224K N/A Taconite N/A TA524 N/A H3124 N/A 647000 N/A CAD Icon (for items table)
FSNT 524-620 - 23224K - TA524 N/A FSNT 524-620 N/A 110 mm N/A 23224K N/A Taconite N/A TA524 N/A H2324 N/A 824000 N/A CAD Icon (for items table)
FSNT 526 - 22226K - TA526 N/A FSNT 526 N/A 115 mm N/A 22226K N/A Taconite N/A TA526 N/A H3126 N/A 757000 N/A CAD Icon (for items table)
FSNT 526 - 23226K - TA526 N/A FSNT 526 N/A 115 mm N/A 23226K N/A Taconite N/A TA526 N/A H2326 N/A 915000 N/A CAD Icon (for items table)
FSNT 528 - 22228K - TA528 N/A FSNT 528 N/A 125 mm N/A 22228K N/A Taconite N/A TA528 N/A H3128 N/A 863000 N/A CAD Icon (for items table)
FSNT 528 - 23228K - TA528 N/A FSNT 528 N/A 125 mm N/A 23228K N/A Taconite N/A TA528 N/A H2328 N/A 1090000 N/A CAD Icon (for items table)
FSNT 530 - 22230K - TA530 N/A FSNT 530 N/A 135 mm N/A 22230K N/A Taconite N/A TA530 N/A H3130 N/A 1000000 N/A CAD Icon (for items table)
FSNT 530 - 23230K - TA530 N/A FSNT 530 N/A 135 mm N/A 23230K N/A Taconite N/A TA530 N/A H2330 N/A 1270000 N/A CAD Icon (for items table)
FSNT 532 - 22232K - TA532 N/A FSNT 532 N/A 140 mm N/A 22232K N/A Taconite N/A TA532 N/A H3132 N/A 1170000 N/A CAD Icon (for items table)
FSNT 532 - 23232K - TA532 N/A FSNT 532 N/A 140 mm N/A 23232K N/A Taconite N/A TA532 N/A H2332 N/A 1470000 N/A CAD Icon (for items table)
FSNTD 511-609 - 21309K - TSNG609 N/A FSNTD 511-609 N/A 40 mm N/A 21309K N/A Double Lip N/A TSNG609 N/A H309 N/A 138000 N/A CAD Icon (for items table)
FSNTD 511-609 - 22309K - TSNG609 N/A FSNTD 511-609 N/A 40 mm N/A 22309K N/A Double Lip N/A TSNG609 N/A H2309 N/A 190000 N/A CAD Icon (for items table)
FSNTD 512-610 - 21310K - TSNG610 N/A FSNTD 512-610 N/A 45 mm N/A 21310K N/A Double Lip N/A TSNG610 N/A H310 N/A 163000 N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »