Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE204BXHRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| MSE204BRH | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSE204BRHATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSE204BRHFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSE204BRHHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSE204BRHKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSE204BRHRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSE204BXH | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSE204BXHATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSE204BXHFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSE204BXHHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSE204BXHKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSE204BXHRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| LSM60BRH | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSM60BRHATL | N/A 60 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSM60BRHFS | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSM60BRHHTPS | N/A 60 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSM60BRHKPS | N/A 60 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSM60BRHRSS | N/A 60 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSM60BXH | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSM60BXHATL | N/A 60 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSM60BXHFS | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSM60BXHHTPS | N/A 60 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSM60BXHKPS | N/A 60 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSM60BXHRSS | N/A 60 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |