Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM60BRH | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSM60BRHATL | N/A 60 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSM60BRHFS | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSM60BRHHTPS | N/A 60 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSM60BRHKPS | N/A 60 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSM60BRHRSS | N/A 60 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |
| MSM60BXH | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSM60BXHATL | N/A 60 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSM60BXHFS | N/A 60 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSM60BXHHTPS | N/A 60 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSM60BXHKPS | N/A 60 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| MSM60BXHRSS | N/A 60 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A | N/A 3680 rpm |
N/A |
| LSE207BRH | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE207BRHATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE207BRHFS | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE207BRHHTPS | N/A 2 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE207BRHKPS | N/A 2 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE207BRHRSS | N/A 2 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE207BXH | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE207BXHATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE207BXHFS | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE207BXHHTPS | N/A 2 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE207BXHKPS | N/A 2 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE207BXHRSS | N/A 2 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| MSE207BRH | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 37768 lbf168000 N | N/A 42714 lbf190000 N | N/A 1978 lbf8800 N | N/A 3680 rpm |
N/A |