Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
HSM340BXHATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A ![]() |
HSM340BXHFS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A ![]() |
HSM340BXHHTPS | N/A 340.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A ![]() |
HSM340BXHKPS | N/A 340.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A ![]() |
HSM340BXHRSS | N/A 340.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A ![]() |
LSM340BRH | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A ![]() |
LSM340BRHATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A ![]() |
LSM340BRHFS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A ![]() |
LSM340BRHHTPS | N/A 340.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A ![]() |
LSM340BRHKPS | N/A 340.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A ![]() |
LSM340BRHRSS | N/A 340.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A ![]() |
LSM340BXH | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A ![]() |
LSM340BXHATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A ![]() |
LSM340BXHFS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A ![]() |
LSM340BXHHTPS | N/A 340.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A ![]() |
LSM340BXHKPS | N/A 340.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A ![]() |
LSM340BXHRSS | N/A 340.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A ![]() |
MSM340BRH | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A ![]() |
MSM340BRHATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A ![]() |
MSM340BRHFS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A ![]() |
MSM340BRHHTPS | N/A 340.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A ![]() |
MSM340BRHKPS | N/A 340.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A ![]() |
MSM340BRHRSS | N/A 340.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A 35790 lbf159200 N | N/A 500 rpm |
N/A ![]() |
MSM340BXH | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A ![]() |
MSM340BXHATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 447145 lbf1989000 N | N/A 765025 lbf3403000 N | N/A | N/A 500 rpm |
N/A ![]() |