Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE1700BXHFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A ![]() |
LSE1700BXHHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A ![]() |
LSE1700BXHKPS | N/A 17.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A ![]() |
LSE1700BXHRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A ![]() |
MSE1700BRH | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A ![]() |
MSE1700BRHATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A ![]() |
MSE1700BRHFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A ![]() |
MSE1700BRHHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A ![]() |
MSE1700BRHKPS | N/A 17.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A ![]() |
MSE1700BRHRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A ![]() |
MSE1700BXH | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A ![]() |
MSE1700BXHATL | N/A 17.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A ![]() |
MSE1700BXHFS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A ![]() |
MSE1700BXHHTPS | N/A 17.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A ![]() |
MSE1700BXHKPS | N/A 17.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A ![]() |
MSE1700BXHRSS | N/A 17.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A ![]() |
HSM440BRH | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A ![]() |
HSM440BRHATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A ![]() |
HSM440BRHFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A ![]() |
HSM440BRHHTPS | N/A 440 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A ![]() |
HSM440BRHKPS | N/A 440 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A ![]() |
HSM440BRHRSS | N/A 440 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A 62002 lbf275800 N | N/A 360 rpm |
N/A ![]() |
HSM440BXH | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A ![]() |
HSM440BXHATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A ![]() |
HSM440BXHFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 805266 lbf3582000 N | N/A 1433607 lbf6377000 N | N/A | N/A 360 rpm |
N/A ![]() |