Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM500BRHKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A ![]() |
MSM500BRHRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A ![]() |
MSM500BXH | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A ![]() |
MSM500BXHATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A ![]() |
MSM500BXHFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A ![]() |
MSM500BXHHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A ![]() |
MSM500BXHKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A ![]() |
MSM500BXHRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A ![]() |
HSE2000BRH | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A ![]() |
HSE2000BRHATL | N/A 20.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A ![]() |
HSE2000BRHFS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A ![]() |
HSE2000BRHHTPS | N/A 20.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A ![]() |
HSE2000BRHKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A ![]() |
HSE2000BRHRSS | N/A 20.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A 78009 lbf347000 N | N/A 310 rpm |
N/A ![]() |
HSE2000BXH | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A ![]() |
HSE2000BXHATL | N/A 20.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A ![]() |
HSE2000BXHFS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A ![]() |
HSE2000BXHHTPS | N/A 20.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A ![]() |
HSE2000BXHKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A ![]() |
HSE2000BXHRSS | N/A 20.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1047610 lbf4660000 N | N/A 1839612 lbf8183000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSE2000BRH | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A ![]() |
LSE2000BRHATL | N/A 20.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A ![]() |
LSE2000BRHFS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A ![]() |
LSE2000BRHHTPS | N/A 20.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A ![]() |
LSE2000BRHKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A ![]() |