Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM560BXHRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
MSM560BRH | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A ![]() |
MSM560BRHATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A ![]() |
MSM560BRHFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A ![]() |
MSM560BRHHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A ![]() |
MSM560BRHKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A ![]() |
MSM560BRHRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A ![]() |
MSM560BXH | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A ![]() |
MSM560BXHATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A ![]() |
MSM560BXHFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A ![]() |
MSM560BXHHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A ![]() |
MSM560BXHKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A ![]() |
MSM560BXHRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSM570BRHKPS | N/A 570 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM570BXHKPS | N/A 570 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
HSM580BRH | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSM580BRHATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSM580BRHFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSM580BRHHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSM580BRHKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSM580BRHRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSM580BXH | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSM580BXHATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSM580BXHFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSM580BXHHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |