Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM580BXHRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A ![]() |
HSE2300BRH | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSE2300BRHATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSE2300BRHFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSE2300BRHHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSE2300BRHKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSE2300BRHRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A ![]() |
HSE2300BXH | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSE2300BXHATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSE2300BXHFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSE2300BXHHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSE2300BXHKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
HSE2300BXHRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A ![]() |
LSE2300BRH | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSE2300BRHATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSE2300BRHFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSE2300BRHHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSE2300BRHKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSE2300BRHRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSE2300BXH | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSE2300BXHATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSE2300BXHFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSE2300BXHHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSE2300BXHKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSE2300BXHRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |