Print Back
timken-split-cylindrical-roller-bearing-housing-LSE207HR-assembled
Split CRB Bearing Housing_dim
Unit of Measure
« 166 167 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE2400BRHHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD
MSE2400BRHKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD
MSE2400BRHRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD
MSE2400BXH N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD
MSE2400BXHATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD
MSE2400BXHFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD
MSE2400BXHHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD
MSE2400BXHKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD
MSE2400BXHRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD
Unit of Measure
« 166 167